LTC2956

RECOMMENDED FOR NEW DESIGNS

Wake-Up Timer with Pushbutton Control

Part Models
16
1ku List Price
Starting From $2.40

Part Details

  • 1.5V to 36V Supply Input Range
  • Adjustable Wake-Up Period: 250ms to 39 Days
  • Adjustable Maximum Awake Time
  • 0.8μA Quiescent Current
  • 0.3μA Shutdown Current
  • Pushbutton Input with Debouncing
  • Low Leakage EN Output Allows DC/DC Converter Control (LTC2956-1)
  • High Voltage EN Output Drives External P-Channel MOSFET (LTC2956-2)
  • ±25kV ESD HBM on PB Input
  • 12-Lead 3mm × 3mm QFN and MSOP Packages
LTC2956
Wake-Up Timer with Pushbutton Control
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
TimerBlox 1
LTC6995 TimerBlox: Long Timer, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2956-1
  • LTC2956-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2254A-A

LTC2956-1 Demo Board | Wake-Up Timer with Pushbutton Control, EN Pin

Product Details

Demonstration circuits 2254A-A and 2254A-B feature the LTC2956-1 and LTC2956-2, respectively. The LTC2956 is a micropower, wide input voltage range, configurable wake-up timer with pushbutton control. It periodically wakes up and turns on a connected system to perform tasks like monitoring temperature or capturing images. After completing the task, the LTC2956 turns the system off to conserve power. The wake-up timer period can be adjusted from 250ms to 39 days.

eval board
DC2254A-B

LTC2956-2 Demo Board | Wake-Up Timer with Pushbutton Control, EN Pin

Product Details

Demonstration circuits 2254A-A and 2254A-B feature the LTC2956-1 and LTC2956-2, respectively. The LTC2956 is a micropower, wide input voltage range, configurable wake-up timer with pushbutton control. It periodically wakes up and turns on a connected system to perform tasks like monitoring temperature or capturing images. After completing the task, the LTC2956 turns the system off to conserve power. The wake-up timer period can be adjusted from 250ms to 39 days.

DC2254A-A
LTC2956-1 Demo Board | Wake-Up Timer with Pushbutton Control, EN Pin
DC2254A-B
LTC2956-2 Demo Board | Wake-Up Timer with Pushbutton Control, EN Pin

Latest Discussions

Recently Viewed