MAX6650

PRODUCTION

Fan-Speed Regulators and Monitors with SMBus/I²C-Compatible Interface

Controls and Monitors Fan Speed for High-Performance Thermal Management

Part Models
2
1ku List Price
Starting From $3.34

Part Details

  • Closed/Open-Loop Fan-Speed Control for 5V/12V Fans
  • 2-Wire SMBus/I²C-Compatible Interface
  • Monitors Tachometer Output
    • Single Tachometer (MAX6650)
    • Up to Four Tachometers (MAX6651)
  • Programmable Alert Output
  • GPIOs
  • Hardware Full-On Override
  • Synchronize Multiple Fans
  • Four Selectable Slave Addresses
  • 3V to 5.5V Supply Voltage
  • Small Packages
    • 10-Pin µMAX (MAX6650)
    • 16-Pin QSOP (MAX6651)
MAX6650
Fan-Speed Regulators and Monitors with SMBus/I²C-Compatible Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fan Speed Controllers 1
MAX1669 PRODUCTION Fan Controller and Remote Temperature Sensor with SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions