MAX2135A

PRODUCTION

ISDB-T/DVB-T Diversity Tuner

Industry's Only Diversity Tuner for Automotive TV Consumes Only 300mW

Part Models
2
1ku List Price
Starting From $6.74

Part Details

  • Multiple Frequency Ranges
    • VHF-L: 90MHz to 108MHz
    • VHF-H: 170MHz to 230MHz
    • UHF: 470MHz to 862MHz
  • Complete Diversity Solution
  • Low UHF Noise Figure: 3.7dB (typ)
  • High Dynamic Range: -99dBm to +10dBm
  • Integrated VHF/UHF Tracking Filter
  • Integrated VCO and Tank Circuits
  • Low Phase Noise: -95dBc/Hz at 10kHz (typ)
  • Integrated Channel Filters (6MHz, 7MHz, and 8MHz)
  • Single +2.7V to +3.47V Supply Voltage Range
  • Low Power: 396mW (typ)
  • Shutdown and Standby Modes
  • I²C Serial Interface
MAX2135A
ISDB-T/DVB-T Diversity Tuner
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2136 ISDB-T/DVB-T Low-IF Tuner
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX2135A yet. Have something to say?

Start a Discussion on EngineerZone®