MAX2136

ISDB-T/DVB-T Low-IF Tuner

Low-Power Silicon Tuner Receives ISDB-T and DVB-T Broadcasts

Part Details

  • Multiple Frequency Ranges
    • VHF-L: 90MHz to 108MHz
    • VHF-H: 170MHz to 230MHz
    • UHF: 470MHz to 862MHz
  • Low UHF Noise Figure: 3.7dB (typ)
  • High Dynamic Range: -99dBm to +10dBm
  • Integrated VHF/UHF Tracking Filter
  • Integrated VCO and Tank Circuits
  • Low Phase Noise: -100dBc/Hz at 10kHz (typ)
  • Integrated Channel Filters (6MHz, 7MHz, and 8MHz)
  • Single +2.7V to +3.47V Supply Voltage Range
  • Low Power: 231mW (typ)
  • Shutdown and Standby Modes
  • I²C Serial Interface
MAX2136
ISDB-T/DVB-T Low-IF Tuner
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Latest Discussions

No discussions on MAX2136 yet. Have something to say?

Start a Discussion on EngineerZone®