MAX1470

PRODUCTION

315MHz Low-Power, +3V Superheterodyne Receiver

112dB Sensitivity, 300MHz-450MHz Super-Het Receiver Has 50dB of Integrated Image Rejection

Part Models
2
1ku List Price
Starting From $2.36

Part Details

  • Operates from a Single +3.0V to +3.6V Supply
  • Built-In 53dB RF Image Rejection
  • -115dBm Receive Sensitivity*
  • 250µs Startup Time
  • Low 5.5mA Operating Supply Current
  • 1.25µA Low-Current Power-Down Mode for Efficient Power Cycling
  • 250MHz to 500MHz Operating Band (Image Rejection Optimized at 315MHz)
  • Integrated PLL with On-Board Voltage-Controlled Oscillator (VCO) and Loop Filter
  • Selectable IF Bandwidth Through External Filter
  • Complete Receive System from RF to Digital Data Out
MAX1470
315MHz Low-Power, +3V Superheterodyne Receiver
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Design Note 1

Technical Articles 22

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1474 Miniature Electronically Trimmable Capacitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1470EVKIT

Evaluation Kit for the MAX1470

Features and Benefits

  • Proven PC Board Layout (Compact 3cm x 3cm)
  • Proven Components Parts List
  • Multiple Test Points Provided On-Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • 250MHz to 500MHz* Adjustable Frequency Range
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with Addition of an Antenna


*Requires component changes.

Product Details

The MAX1470 evaluation kit (EV kit) allows for a detailed evaluation of the MAX1470 superheterodyne receiver. It enables testing of the device's RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user's embedded design for easy data decoding.

The MAX1470 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 250MHz to 500MHz. In addition, the 5kbps data rate can be adjusted from 0kbps to 100kbps by changing two more components.

For easy implementation into the customer's design, the MAX1470 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time to market. The EV kit Gerber files are available for download at www.maximintegrated.com.

Applications

  • Garage Door Openers
  • Medical Systems
  • Remote Controls
  • Remote Keyless Entry (RKE)
  • Security Systems
  • Toys
  • Video Game Controllers
  • Wireless Computer Peripherals
  • Wireless Sensors

MAX1470EVKIT
Evaluation Kit for the MAX1470

Latest Discussions

No discussions on MAX1470 yet. Have something to say?

Start a Discussion on EngineerZone®