MAX1474
Miniature Electronically Trimmable Capacitor
Industry's Smallest Digitally Programmable Capacitor
Part Details
- Tiny SC70 Package (1.1mm x 2.2mm x 2.4mm)
- High-Performance Electronically Trimmable Capacitance
- Very Simple Digital Interface
- Eliminates the Need for Mechanical Tuning
- Enabling Technology for Low-Cost Production Line Automation
- Fully Static Operation After Programming (No Switching)
The MAX1474 is a fine-line (geometry) electronically trimmable capacitor (FLECAP) programmable through a simple digital interface. There are 32 programmable capacitance values ranging from 6.4pF to 13.3pF in 0.22pF increments (see Table 1). The quartz dielectric capacitance is highly stable and exhibits a very low voltage coefficient. It has virtually no dielectric absorption and has a very low temperature drift coefficient (<33ppm/°C). The MAX1474 is programmed through two digital interface pins, which have Schmidt triggers and pulldown resistors to secure capacitance programming.
Applications
- Accelerometer Measurements
- Automotive Sensors
- Cell Phones
- Force Sensors
- Humidity Sensors
- Industrial Sensor Transmitters/Transducers
- Industrial Sensor Transmitters/Transducers
- Mobile Radios
- Piezoresistive Transducers
- Temperature Sensing and Monitoring
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max1474 yet. Have something to say?
Start a Discussion on EngineerZone®