呼吸率测量
Analog Devices offers a variety of signal chain components and integrated solutions to convert thoracic impedance changes into respiration rate measurements. Select solutions allow flexible chest electrode arrangements to optimize respiration rate measurements dependent on patient position and other system considerations. Other solutions include 4-wire capability and postprocessing, and meter-on-chip capability that can help measurement resolution and robustness during patient movement. Our low-noise, high-frequency impedance-to-digital converters enable accurate identification of small thoracic impedance changes and simplification of respiration rate measurements.
Value and Benefits
Our wide range of integrated analog front ends (AFE) and power solutions help our customers design the next generation of wearable respiration equipment. Our high-performance microprocessors and solutions for motion control and consumable authentication RF interfaces enhance real-time connectivity and allow safety features to be built into wearables.
Optimizes measurements based on system considerations
Enhances real-time connectivity
Allows for built-in safety features
Featured Products
互动式信号链

Evaluation Boards
Reference Designs
Key Resources
Technical Articles
开发人员工具和资源
设计工具
仿真模型
文件和下载
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
物联网的构建模块——构建物联网的技术和解决方案
1.64 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM仿真
110.97 K
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN-0407:超高灵敏度飞安测量平台
548.59 K
精密产品与信号链解决方案:选型指南2019
13.38 M
CN-0370:16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
578.58 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}