ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!
SMP04
量产CMOS四通道采样保持放大器
- 产品模型
- 5
Viewing:
产品详情
- Four Independent Sample-and-Holds
- Internal Hold Capacitor
- High Accuracy: 12 Bit
- Very Low Droop Rate: 2 mV/s typ
- Output Buffers Stable for CL ≤ 500 pF
- TTL/CMOS Compatible Logic Inputs
- Single or Dual Supply Applications
- Monolithic Low Power CMOS Design
- Signal Processing Systems
- Multichannel Data Acquisition Systems
- Automatic Test Equipment
- Medical and Analytical Instrumentation
- Event Analysis
- DAC Deglitching
SMP04是一款单芯片四通道采样保持器件,内置四个精密缓冲放大器和保持电容。该器件采用ADI先进的氧化物隔离CMOS技术制成,具有高精度、低下降率和采集时间快的特点,是数据采集和信号处理系统的理想选择。该器件可在不到7微秒的时间内采集一个8位输入信号,精度为±1/2 LSB。SMP04可采用单电源或双电源供电,兼容TTL/CMOS逻辑。其输出摆幅包含负电源。
SMP04适用于众多采样保持应用,包括放大器失调或VCA增益调整。可以用一个或多个SMP04与单个或多个DAC相配合,为系统提供多个设置点。
与独立模块或分立设计相比,SMP04可以大幅降低成本和尺寸。采用16引脚密封或塑封DIP和表贴SOIC封装,额定温度范围为0°C至+85°C扩展工业温度范围。
参考资料
数据手册 1
应用笔记 2
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
SMP04EPZ | 16-Lead PDIP | ||
SMP04EQ | 16-Lead CerDIP | ||
SMP04ESZ | 16-Lead SOIC | ||
SMP04ESZ-REEL | 16-Lead SOIC | ||
SMP04GBC | none available |
产品型号 | 产品生命周期 | PCN |
---|---|---|
3月 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
SMP04EPZ | 量产 | |
11月 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
SMP04EPZ | 量产 | |
SMP04EQ | ||
SMP04ESZ | 量产 | |
SMP04ESZ-REEL | 量产 | |
8月 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
SMP04EPZ | 量产 | |
11月 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
SMP04EQ | ||
11月 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
SMP04EQ | ||
3月 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
SMP04ESZ | 量产 | |
SMP04ESZ-REEL | 量产 | |
10月 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
SMP04ESZ | 量产 | |
SMP04ESZ-REEL | 量产 | |
12月 14, 2011 - 11_0208 Addition of a Polyimide Layer to SMP04 Diesale Part |
||
SMP04GBC | 量产 |
这是最新版本的数据手册