pkd01
过期Monolithic Peak Detector with Reset-and-Hold Mode
Viewing:
产品详情
|
|
The PKD01 tracks an analog input signal until a maximum amplitude is reached.The maximum value is then retained as a peak voltage on a hold capacitor. Being a monolithic circuit, the PKD01 offers significant performance and package density advantages over hybrid modules and discrete designs without sacrificing system versatility. The matching characteristics attained in a monolithic circuit provide inherent advantages when charge injection and droop rate error reduction are primary goals.
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 PKD01的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论