MAX16162

RECOMMENDED FOR NEW DESIGNS

nanoPower Supply Supervisors with Glitch-Free Power-Up

Only Glitch-free, Low Voltage, Nano-Power Reset IC

Part Models
12
1ku List Price
Starting From $1.49

Part Details

  • No Powerup Glitch: (See Reliable Supervisor for Low-Voltage Processor Cores)
  • 825nA (typ) Quiescent Current Extends Battery Life
  • Positive and Negative Level-Triggered MR Input Options (MAX16161)
  • MR Debounce Circuitry (MAX16161)
  • Separate VCC and VIN Inputs (MAX16162)
  • Multiple Available Reset Timeout Periods
  • Threshold Voltage Options
    • 1.7V to 4.85V (MAX16161)
    • 0.6V to 4.85V (MAX16162)
  • 4-Bump WLP, 4-Pin SOT23, and 5-Pin SOT23 Packages
  • −40°C to +125°C Operating Temperature Range
MAX16162
nanoPower Supply Supervisors with Glitch-Free Power-Up
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX16162 yet. Have something to say?

Start a Discussion on EngineerZone®