MAX16161

RECOMMENDED FOR NEW DESIGNS

nanoPower Supply Supervisors with Glitch-Free Power-Up

Only Glitch-free, Low Voltage, Nano-Power Reset IC

Part Models
4
1ku List Price
Starting From $1.35
Viewing:

Part Details

  • No Powerup Glitch: (See Reliable Supervisor for Low-Voltage Processor Cores)
  • 825nA (typ) Quiescent Current Extends Battery Life
  • Positive and Negative Level-Triggered MR Input Options (MAX16161)
  • MR Debounce Circuitry (MAX16161)
  • Separate VCC and VIN Inputs (MAX16162)
  • Multiple Available Reset Timeout Periods
  • Threshold Voltage Options
    • 1.7V to 4.85V (MAX16161)
    • 0.6V to 4.85V (MAX16162)
  • 4-Bump WLP, 4-Pin SOT23, and 5-Pin SOT23 Packages
  • −40°C to +125°C Operating Temperature Range
MAX16161
nanoPower Supply Supervisors with Glitch-Free Power-Up
MAX16161, MAX16162: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max16161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed