ADUM7234

PRODUCTION

Isolated Precision Half-Bridge Driver, 4 A Output

Part Models
2
1ku List Price
Starting From $1.86

Part Details

  • Isolated high-side and low-side outputs
  • Working voltage
    • High side or low side relative to input: ±350 V peak
    • High side/low side differential: 350 V peak
  • 4 A peak output current
  • High frequency operation: 1 MHz maximum
  • High common-mode transient immunity: >25 kV/µs
  • High temperature operation: 105°C
  • Narrow body, 16-lead SOIC
  • Safety and regulatory approvals
    • UL recognition
      1000 V rms for 1 minute per UL 1577
ADUM7234
Isolated Precision Half-Bridge Driver, 4 A Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

H-Bridge Using ADuM7234 Isolated Half-bridge Driver
CN0196 Circuits from the lab

H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers

Features and Benefits

  • High power MOSFETS
  • Galvantic isolation between control and power
  • H-bridge driving circuit
CN0196
H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers

Latest Discussions