ADG787
PRODUCTION2.5 Ω CMOS Low Power Dual 2:1 Mux/Demux USB 1.1 Switch
- Part Models
- 8
- 1ku List Price
- Starting From $1.13
Part Details
- USB 1.1 Signal Switching Compliant
- −3 dB Bandwidth 150 MHz
- Tiny 10-lead LFCSP, WLCSP, MSOP Packages
- Single-supply 1.8 V to 5.5 V Operation
- Low on Resistance
2.5 Ω typ
3.35 max at 85°C - Typical Power Consumption: <0.1 µW
The ADG787 is a low voltage, CMOS device that contains two independently selectable, single-pole, double-throw (SPDT) switches. It is designed as a general analog/digital switch and can also be used for routing USB 1.1 signals.
This device offers low on resistance of typically 2.5 Ω, making the part an attractive solution for applications that require low distortion through the switch.
The ADG787 comes in a tiny 3 × 4 bump, 1.50 mm × 2.00 mm WLCSP, a tiny 10-lead LFCSP, and a 10-lead MSOP. These packages make the ADG787 the ideal solution for space-constrained applications.
Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG787 exhibits break-before-make switching action.
APPLICATIONS
- USB 1.1 Signal Switching Circuits
- Cellular Phones
- PDAs
- MP3 Players
- Battery-powered Systems
- Headphone Switching
- Audio and Video Signal Routing
- Communications Systems
Documentation
Circuit Note 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG787BCBZ-500RL7 | 10-Ball WLCSP (1.5mm x 2mm) | ||
ADG787BCBZ-REEL | 10-Ball WLCSP (1.5mm x 2mm) | ||
ADG787BCBZ-REEL7 | 10-Ball WLCSP (1.5mm x 2mm) | ||
ADG787BCPZ-500RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
ADG787BCPZ-REEL | 10-Lead LFCSP (3mm x 3mm) | ||
ADG787BRMZ | 10-Lead MSOP | ||
ADG787BRMZ-500RL7 | 10-Lead MSOP | ||
ADG787BRMZ-REEL | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
ADG787BCBZ-500RL7 | PRODUCTION | |
ADG787BCBZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG787BCBZ-500RL7 | PRODUCTION | |
ADG787BCPZ-REEL | PRODUCTION | |
ADG787BRMZ | PRODUCTION | |
ADG787BRMZ-500RL7 | PRODUCTION | |
ADG787BRMZ-REEL | PRODUCTION | |
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG787BRMZ | PRODUCTION | |
ADG787BRMZ-500RL7 | PRODUCTION | |
ADG787BRMZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG787
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.