Radioverse_promo_small-new-2020

RadioVerse has the tools, reference designs, modules, and support for 5G and other advanced radio applications.

Explore RadioVerse solutions

ADRV9008-2

RECOMMENDED FOR NEW DESIGNS

Integrated Dual RF Transmitter and Observation Receiver

Part Models
2
1ku List Price
Starting From $306.88

Part Details

  • Dual transmitters
  • Dual input shared observation Rx
  • Maximum tunable Tx synthesis BW: 450 MHz
  • Maximum observation Rx BW: 450 MHz
  • Fully integrated fractional-N RF synthesizers
  • Fully integrated clock synthesizer
  • Multi-chip phase synchronization for RF LO and baseband clocks
  • JESD204B datapath interface
  • Tuning range: 75 MHz to 6000 MHz
ADRV9008-2
Integrated Dual RF Transmitter and Observation Receiver
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADRV9008/9

ADRV9008/ADRV9009 Evaluation Board

Features and Benefits

  • Complete Radio Card for evaluation
    • ADRV9009-W/PCBZ: Evaluation kit for ADRV9009 (Dual RF Rx/Tx/Orx Evaluation Board)
    • ADRV9008-1W/PCBZ: Evaluation kit for ADRV9008-1 (Dual RF Rx Evaluation Board)
    • ADRV9008-2W/PCBZ: Evaluation kit for ADRV9008-2 (Dual RF Tx/Orx Evaluation Board)
  • Wide band RF operation over 75MHz - 6GHz frequency range
  • Complete with high efficiency power supply solution and clocking solution
  • FMC connector to Xilinx motherboard (EVAL-TPG-ZYNQ3)
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9009-W/PCBZ is a radio card designed to showcase the ADRV9009, the widest bandwidth, highest performance RF integrated transceiver. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. The ADRV9009-W/PCBZ is a single-chip TDD solution of dual receivers, dual transmitters with observation receiver.

The ADRV9009-W/PCBZ operates over a wide tuning range 75MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

The ADRV9008-1W/PCBZ is an evaluation kit to showcase the ADRV9008-1, offering dual receivers over a tuning range 75MHz – 6GHz. The ADRV9008-2W/PCBZ is an evaluation kit to showcase the ADRV9008-2, offering dual transmitters with observation receiver over a tuning range 75MHz – 6GHz.

ADRV9008/ADRV9009 Evaluation and Prototyping Platforms
ADI provides a full set of software and hardware tools for evaluation, prototyping and reference design. The following table outlines the available hardware and software tools.

  Carrier Boards Software & Driver
Evaluation Platform Evaluation Software:
  • API Library
  • Windows GUI for configuration and data capture
Prototyping Platform

Prototyping Software:

  • Open-source Linux driver
  • Open-source Linux IIO Scope for data capture
  • Compatible with GNU Radio
  • Publicly available reference design on GitHub, using ADI JESD204B Interface Framework

EVAL-ADRV9008/9
ADRV9008/ADRV9009 Evaluation Board

Latest Discussions

No discussions on ADRV9008-2 yet. Have something to say?

Start a Discussion on EngineerZone®