ADM3066E

PRODUCTION

3.0 V to 5.5 V with VIO, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver

Part Models
10
1ku List Price
Starting From $1.58
Viewing:

Part Details

  • TIA/EIA RS-485 compliant over full supply range
  • 3.0 V to 5.5 V operating voltage range on VCC
  • 1.62 V to 5.5 V VIO logic supply option available
  • ESD protection on the bus pins
    • IEC 61000-4-2 ±12 kV contact discharge
    • IEC 61000-4-2 ≥ ±12 kV air discharge
    • HBM: ≥ ±30 kV
  • Full hot swap support (glitch free power-up/power-down)
  • High speed 50 Mbps data rate (ADM3065E/ADM3066E/ADM3067E/ADM3068E)
  • Low speed 500 kbps data rate for long cables (ADM3061E/ADM3062E/ADM3063E/ADM3064E)
  • Full receiver short-circuit, open circuit, and bus idle fail-safe
  • Extended temperature range up to 125°C
  • PROFIBUS compliant at VCC ≥ 4.5 V
  • Half duplex and full duplex models available
  • Allows connection of up to 128 transceivers onto the bus
  • Space-saving package options
    • 10-lead, 3 mm × 3 mm LFCSP
    • 8-lead and 10-lead, 3 mm × 3 mm MSOP
    • 8-lead and 14-lead, narrow body SOIC
Supports defense and aerospace applications (AQEC standard)
  • Download ADM3065E-EP/ADM3066E-EP/ADM3067E-EP Data Sheet (PDF)
  • Extended industrial temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
ADM3066E
3.0 V to 5.5 V with VIO, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver
ADM3062E-ADM3066E Functional Block Diagram ADM3062E-ADM3066E Pin Configuration ADM3062E-ADM3066E Pin Configuration
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
ADM3066E IBIS Models 2


Evaluation Kits

eval board
EVAL-ADM3066E

ADM3066E Evaluation Board

Features and Benefits

  • Easy evaluation of ADM3066E 50 Mbps RS-485 transceiver
  • Board layouts for standard half duplex RS-485 footprints
    • 10-lead, MSOP, ADM3066EBRMZ (EVAL-ADM3066EEBZ)
    • 10-lead, LFCSP, ADM3066EBCPZ (EVAL-ADM3066EEB1Z)
  • Power/ground connections through screw terminal block
    • 3.0 V to 5.5 V operating voltage range on VCC
    • 1.62 V to 5.5 V VIO logic supply
  • IEC ESD protection on the RS-485 A and B bus pins
    • ±12 kV contact discharge and ±12 kV air gap discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable/disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks
 

Product Details

The EVAL-ADM3066EEBZ and EVAL-ADM3066EEB1Z allow quick and easy evaluation of the ADM3066E 50 Mbps RS-485 transceiver with standard MSOP and LFCSP footprints, respectively. The evaluation boards allow the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation boards can be powered by a standard configurable bench power supply within a 3.0 V to 5.5 V range.


The EVAL-ADM3066EEBZ evaluation board has a footprint for the ADM3066EBRMZ half duplex RS-485 transceiver in an 10-lead MSOP package. The EVAL-ADM3066EEB1Z evaluation board has a footprint for a half duplex RS-485 transceiver in an 10-lead LFCSP package.


Complete specifications for the ADM3066E device are provided in the ADM3066E data sheet and should be consulted in conjunction with user guide (UG-1131) when using the evaluation board.

EVAL-ADM3066E
ADM3066E Evaluation Board
EVAL-ADM3066EEBZ Image EVAL-ADM3066EEB1Z Image EVAL-ADM3066EEB1ZANGLE-web EVAL-ADM3066EEB1ZBOTTOM-web EVAL-ADM3066EEB1ZTOP-web

Latest Discussions

Recently Viewed