ADM3068E

RECOMMENDED FOR NEW DESIGNS

3.0 V to 5.5 V, ±12 kV IEC ESD Protected, 500 kbps/50 Mbps RS-485 Transceiver

Part Models
4
1ku List Price
Starting From $1.88

Part Details

  • TIA/EIA RS-485 compliant over full supply range
  • 3.0 V to 5.5 V operating voltage range on VCC
  • 1.62 V to 5.5 V VIO logic supply option available
  • ESD protection on the bus pins
    • IEC 61000-4-2 ±12 kV contact discharge
    • IEC 61000-4-2 ≥ ±12 kV air discharge
    • HBM: ≥ ±30 kV
  • Full hot swap support (glitch free power-up/power-down)
  • High speed 50 Mbps data rate (ADM3065E/ADM3066E/ADM3067E/ADM3068E)
  • Low speed 500 kbps data rate for long cables (ADM3061E/ADM3062E/ADM3063E/ADM3064E)
  • Full receiver short-circuit, open circuit, and bus idle fail-safe
  • Extended temperature range up to 125°C
  • PROFIBUS compliant at VCC ≥ 4.5 V
  • Half duplex and full duplex models available
  • Allows connection of up to 128 transceivers onto the bus
  • Space-saving package options
    • 10-lead, 3 mm × 3 mm LFCSP
    • 8-lead and 10-lead, 3 mm × 3 mm MSOP
    • 8-lead and 14-lead, narrow body SOIC
ADM3068E
3.0 V to 5.5 V, ±12 kV IEC ESD Protected, 500 kbps/50 Mbps RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3068E

ADM3068E Evaluation Board

Features and Benefits

  • Easy evaluation of the ADM3068E 50 Mbps, RS-485 transceiver
  • Board layout for full duplex, RS-485 footprint, 14-lead SOIC_N, ADM3068EBRZ transceiver
  • Power and ground connections through screw terminal blocks
    • 3.0 V to 5.5 V operating voltage range on VCC power supply
    • 1.62 V to 5.5 V VIO logic supply
  • IEC ESD protection on the RS-485 A, B, Y and Z bus pins
    • ±12 kV contact discharge and ±12 kV air discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable or disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks

Product Details

The EVAL-ADM3068EEBZ allows quick and easy evaluation of the ADM3068E 50 Mbps, RS-485 transceiver with a standard, 14-lead SOIC_N footprint. The evaluation board allows the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output signals, and RS-485 signals. The evaluation board is powered by a standard configurable benchtop power supply within the 3.0 V to 5.5 V range. A flexible VIO logic supply allows communication with processors running on voltages as low as 1.62 V.

The EVAL-ADM3068EEBZ evaluation board has a footprint for the ADM3068EBRZ full duplex, RS-485 transceiver in a 14-lead SOIC_N package.

For full details, see the ADM3068E data sheet, which must be used in conjunction with this user guide and the EVAL-ADM3068EEBZ evaluation board.

EVAL-ADM3068E
ADM3068E Evaluation Board

Latest Discussions

Recently Viewed