ADM3062E

PRODUCTION

3.0 V to 5.5 V with VIO, ±12 kV IEC ESD Protected, Half Duplex 500 kbps RS-485 Transceiver

Part Models
8
1ku List Price
Starting From $1.37

Part Details

  • TIA/EIA RS-485 compliant over full supply range
  • 3.0 V to 5.5 V operating voltage range on VCC
  • 1.62 V to 5.5 V VIO logic supply option available
  • ESD protection on the bus pins
    • IEC 61000-4-2 ±12 kV contact discharge
    • IEC 61000-4-2 ≥ ±12 kV air discharge
    • HBM: ≥ ±30 kV
  • Full hot swap support (glitch free power-up/power-down)
  • High speed 50 Mbps data rate (ADM3065E/ADM3066E/ADM3067E/ADM3068E)
  • Low speed 500 kbps data rate for long cables (ADM3061E/ADM3062E/ADM3063E/ADM3064E)
  • Full receiver short-circuit, open circuit, and bus idle fail-safe
  • Extended temperature range up to 125°C
  • PROFIBUS compliant at VCC ≥ 4.5 V
  • Half duplex and full duplex models available
  • Allows connection of up to 128 transceivers onto the bus
  • Space-saving package options
    • 10-lead, 3 mm × 3 mm LFCSP
    • 8-lead and 10-lead, 3 mm × 3 mm MSOP
    • 8-lead and 14-lead, narrow body SOIC
ADM3062E
3.0 V to 5.5 V with VIO, ±12 kV IEC ESD Protected, Half Duplex 500 kbps RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADM3062E IBIS Models 2


Evaluation Kits

eval board
EVAL-ADM3062E

ADM3062E Evaluation Board

Features and Benefits

  • Easy evaluation of ADM3062E 500 kbps RS-485 transceiver
  • Board layouts for standard half-duplex RS-485 footprints
    • 10-lead MSOP, ADM3062EBRMZ (EVAL-ADM3062EEBZ)
    • 10-lead LFCSP, ADM3062EBCPZ (EVAL-ADM3062EEB1Z)
  • Power/ground connections through screw terminal block
    • 3.0 V to 5.5 V operating voltage range on VCC
    • 1.62 V to 5.5 V VIO logic supply
  • IEC ESD protection on the RS-485 A and B bus pins
    • ±12 kV contact discharge and ±12 kV air gap discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable/disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks
 

Product Details

The EVAL-ADM3062EEBZ and EVAL-ADM3062EEB1Z allow quick and easy evaluation of the ADM3062E 500 kbps RS-485 transceiver with standard MSOP and LFCSP footprints, respectively. The evaluation boards allow the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation boards can be powered by a standard configurable bench power supply within a 3.0 V to 5.5 V range.


The EVAL-ADM3062EEBZ evaluation board has a footprint for the ADM3062EBRMZ half-duplex RS-485 transceiver in a 10 lead MSOP package. The EVAL-ADM3062EEB1Z evaluation board has a footprint for the ADM3062EBCPZ half-duplex RS-485 transceiver in a 10 lead LFCSP package.


Complete specifications for the ADM3062E are provided in the ADM3062E data sheet and must be consulted in conjunction with UG-1220 when using the evaluation board.

EVAL-ADM3062E
ADM3062E Evaluation Board

Latest Discussions