ADM3063E

RECOMMENDED FOR NEW DESIGNS

3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Full Duplex 500 kbps RS-485 Transceiver

Part Models
4
1ku List Price
Starting From $1.62

Part Details

  • TIA/EIA RS-485 compliant over full supply range
  • 3.0 V to 5.5 V operating voltage range on VCC
  • 1.62 V to 5.5 V VIO logic supply option available
  • ESD protection on the bus pins
    • IEC 61000-4-2 ±12 kV contact discharge
    • IEC 61000-4-2 ≥ ±12 kV air discharge
    • HBM: ≥ ±30 kV
  • Full hot swap support (glitch free power-up/power-down)
  • High speed 50 Mbps data rate (ADM3065E/ADM3066E/ADM3067E)
  • Low speed 500 kbps data rate for long cables (ADM3061E/ADM3062E/ADM3063E/ADM3064E)
  • Full receiver short-circuit, open circuit, and bus idle fail-safe
  • Extended temperature range up to 125°C
  • PROFIBUS compliant at VCC ≥ 4.5 V
  • Half duplex and full duplex models available
  • Allows connection of up to 128 transceivers onto the bus
  • Space-saving package options
    • 10-lead, 3 mm × 3 mm LFCSP
    • 8-lead and 10-lead, 3 mm × 3 mm MSOP
    • 8-lead and 14-lead, narrow body SOIC
ADM3063E
3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Full Duplex 500 kbps RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3063E

ADM3063E Evaluation Board

Features and Benefits

  • Easy evaluation of ADM3063E 500 kbps, RS-485 transceiver
  • Board layout for standard, full-duplex, RS-485 footprint
    • 14-lead SOIC, ADM3063EBRZ
  • Power/ground connections through screw terminal block
    • 3.0 V to 5.5 V operating voltage range on VCC
  • IEC61000-4-2 ESD protection on the RS-485 A, B, Y and Z bus pins
    • ±12 kV contact discharge and ±12 kV air discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable/disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks

Product Details

The EVAL-ADM3063EEBZ allows quick and easy evaluation of the ADM3063E 500 kbps, RS-485 transceiver with standard, 14-lead NSOIC footprint. The evaluation board allows the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation board can be powered by a standard configurable bench power supply within the 3.0 V to 5.5 V range.

The EVAL-ADM3063EEBZ evaluation board has a footprint for the ADM3063EBRZ full duplex, RS-485 transceiver in a 14-lead SOIC package.

For full details, see the ADM3063E data sheet, which must be used in conjunction with this user guide when using the EVALADM3063EEBZ evaluation board.

EVAL-ADM3063E
ADM3063E Evaluation Board

Latest Discussions