ADIS16460
NOT RECOMMENDED FOR NEW DESIGNSCompact, Precision, Six Degrees of Freedom Inertial Sensor
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Triaxial digital gyroscope
- Measurement range: ±100°/sec (minimum)
- 8°/√hr (typical) in-run bias stability
- 0.12°/√hr (typical) angle random walk, x-axis
- Triaxial digital accelerometer, ±5 g dynamic range
- Autonomous operation and data collection
- No external configuration commands required
- Fast start-up time
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: 0°C ≤ TA ≤ 70°C
- Serial peripheral interface (SPI) data communications
- Data ready signal for synchronizing data acquisition
- Embedded temperature sensor
- Programmable operation and control
- Automatic and manual bias correction controls
- Bartlett window finite impulse response (FIR) filter, variable number of taps
- External sample clock options: direct
- Single command self test
- Single-supply operation: 3.15 V to 3.45 V
- 2000 g shock survivability
- Operating temperature range: −25°C to +85°C
The ADIS16460 iSensor® device is a complete inertial system that includes a triaxial gyroscope and a triaxial accelerometer. Each sensor in the ADIS16460 combines industry leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, and alignment. As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.
The ADIS16460 provides a simple, cost effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structures provide a simple interface for data collection and configuration control.
The ADIS16460 is in an aluminum module package that is approximately 22.4 mm × 22.4 mm × 9 mm and has a 14-pin connector interface.
Applications
- Smart agriculture/construction machinery
- Unmanned aerial vehicles (UAVs)/drones, and navigation and payload stabilization
- Robotics
- Factory/industrial automation personnel/asset tracking
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Highlight 1
Video 3
Product Highlight 1
Device Drivers 1
Thought Leadership Page 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16460AMLZ | 14-Lead Module with Connector Interface |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 2, 2018 - 16_0282 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16460AMLZ | LAST TIME BUY | |
Mar 10, 2017 - 17_0037 ADIS16460AMLZ Printed Circuit Board Substrate Revision |
||
ADIS16460AMLZ | LAST TIME BUY | |
Sep 9, 2016 - 16_0197 ADIS16460 Package Housing Change. |
||
ADIS16460AMLZ | LAST TIME BUY | |
Dec 12, 2024 - 24_0084 Discontinuance of ADIS16460AMLZ |
||
ADIS16460AMLZ | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?