ADG884
PRODUCTION0.5 Ω CMOS Dual 2:1 MUX/SPDT Audio Switch
- Part Models
- 5
- 1ku List Price
- Starting From $1.21
Part Details
|
|
The ADG884 is a low voltage CMOS device containing two independently selectable single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of 0.41 Ω over the full temperature range, making the part an ideal solution for applications that require minimal distortion through the switch. The ADG884 also has the capability of carrying large amounts of current, typically 600 mA at 5 V operation.
The ADG884 is available in a 10-ball, 2 mm × 1.5 mm WLCSP package, a 10-lead LFCSP_WD package, and a 10-lead MSOP package. These tiny packages make the ADG884 the ideal solution for space-constrained applications.
When on, each switch conducts equally well in both directions and has an input signal range that extends to the supplies. The ADG884 exhibits break-before-make switching action.
Product Highlights
- Single 1.8 V to 5.5 V operation.
- High current handling capability (400 mA continuous current).
- 1.8 V logic compatible.
- Low THD + N (0.01% typical).
- Tiny 2 mm × 1.5 mm WLCSP, 3 mm × 3 mm 10-lead LFCSP_WD, and 10-lead MSOP packages.
Applications
Data Sheet, Rev. C, 6/08
Documentation
Data Sheet 1
User Guide 1
Circuit Note 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG884BCBZ-REEL7 | 10-Ball WLCSP (1.5mm x 2mm) | ||
ADG884BCPZ-REEL | 10-Lead LFCSP (3mm x 3mm) | ||
ADG884BCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
ADG884BRMZ | 10-Lead MSOP | ||
ADG884BRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
ADG884BCBZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG884BCPZ-REEL | PRODUCTION | |
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG884BRMZ | PRODUCTION | |
ADG884BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG884
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.