ADG836
PRODUCTION0.5 Ω CMOS, 1.65 V TO 3.6 V, Dual SPDT/2:1 MUX
- Part Models
- 4
- 1ku List Price
- Starting From $1.56
Part Details
- 0.5 Ω typical on resistance
- 0.8 Ω maximum on resistance at 125°C
- 1.65 V to 3.6 V operation
- Automotive temperature range: –40°C to +125°C
- High current carrying capability: 300 mA continuous
- Rail-to-rail switching operation
- Fast-switching times <20 ns
- Typical power consumption (<0.1 µW)
The ADG836 is a low voltage complementary metal-oxide semiconductor (CMOS) device containing two independently selectable single-pole, double-throw (SPDT) switches. This device offers an ultralow on resistance of less than 0.8 Ω over the full temperature range. The ADG836 is fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation.
Each switch conducts equally well in both directions when on, and has an input signal range that extends to the supplies. The ADG836 exhibits break-before-make switching action.
The ADG836 is available in a 10-lead MSOP and in a 3 mm × 3 mm 12-lead LFCSP.
Product Highlights
- <0.8 Ω over full temperature range of –40°C to +125°C.
- Single 1.65 V to 3.6 V operation.
- Compatible with 1.8 V CMOS logic.
- High current handling capability (300 mA continuous current at 3.3 V).
- Low total harmonic distortion plus noise (THD + N) (0.02% typical).
- 3 mm × 3 mm LFCSP and 10-lead MSOP.
- Cellular phones
- PDAs
- MP3 players
- Power routing
- Battery-powered systems
- PCMCIA cards
- Modems
- Audio and video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
Circuit Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG836YCPZ-REEL7 | 12-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
ADG836YRMZ | 10-Lead MSOP | ||
ADG836YRMZ-REEL | 10-Lead MSOP | ||
ADG836YRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2020 - 20_0174 ADG811, ADG812, ADG836, ADG836L, ADG804 Ron specification changes |
||
ADG836YCPZ-REEL7 | PRODUCTION | |
ADG836YRMZ | PRODUCTION | |
ADG836YRMZ-REEL | PRODUCTION | |
ADG836YRMZ-REEL7 | PRODUCTION | |
Nov 2, 2015 - 15_0156 ADG836 Wafer Fabrication Change from TSMC Fab 7A to TSMC Fab 11 |
||
ADG836YCPZ-REEL7 | PRODUCTION | |
ADG836YRMZ | PRODUCTION | |
ADG836YRMZ-REEL | PRODUCTION | |
ADG836YRMZ-REEL7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG836YCPZ-REEL7 | PRODUCTION | |
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
ADG836YRMZ | PRODUCTION | |
ADG836YRMZ-REEL | PRODUCTION | |
ADG836YRMZ-REEL7 | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG836YRMZ | PRODUCTION | |
ADG836YRMZ-REEL | PRODUCTION | |
ADG836YRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG836YRMZ | PRODUCTION | |
ADG836YRMZ-REEL | PRODUCTION | |
ADG836YRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG836
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.