AD9680

RECOMMENDED FOR NEW DESIGNS

14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter

Part Models
8
1ku List Price
Starting From $349.25

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
  • 1.65 W total power per channel at 1 GSPS (default settings)
  • SFDR at 1 GSPS = 85 dBFS at 340 MHz, 80 dBFS at 1 GHz
  • SNR at 1 GSPS = 65.3 dBFS at 340 MHz (AIN = −1.0 dBFS), 60.5 dBFS at 1 GHz (AIN = −1.0 dBFS)
  • ENOB = 10.8 bits at 10 MHz
  • DNL = ±0.5 LSB
  • INL = ±2.5 LSB
  • Flexible input range: 1.46 Vp-p to 1.94 Vp-p
    • AD9680-1250: 1.58 Vp-p nominal
    • AD9680-1000 and AD9680-820: 1.70 V p-p nominal
    • AD9680-500: 1.46 Vp-p to 2.06 Vp-p (2.06 Vp-p nominal)
  • Noise density = −154 dBFS/Hz at 1 GSPS
  • 1.25 V, 2.5 V, and 3.3 V dc supply operation
  • No missing codes
  • Internal ADC voltage reference
  • Programmable termination impedance
    • 400 Ω, 200 Ω, 100 Ω, and 50 Ω differential
  • 2 GHz usable analog input full power bandwidth
  • 95 dB channel isolation/crosstalk
  • Amplitude detect bits for efficient AGC implementation
  • 2 integrated wideband digital processors per channel
    • 12-bit NCO, up to 4 half-band filters
  • Differential clock input
  • Integer clock divide by 1, 2, 4, or 8
  • Flexible JESD204B lane configurations
  • Small signal dither
AD9680
14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Technical Articles 17

Informational 1

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 4
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

AD9680 AMI Model

Open Tool

Design Tool 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

MathWorks® 1

AD9680 MATLAB ADIsimADC

Open Tool

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-FMCDAQ3-EBZ

High speed data acquisition FMC board

Features and Benefits

  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities
  • FMC-compatible form factor
  • Powered from single FMC connector

Product Details

The AD-FMCDAQ3-EBZ module is comprised of the AD9680 dual, 14-bit, 1.25 GSPS, JESD204B ADC, the AD9152 dual, 16-bit, 2.5 GSPS, JESD204B DAC, the AD9528 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.


Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra-wideband satellite receivers
  • Signals intelligence (SIGINT)
  • Point to point communication systems
  • DOCSIS 3.0 CMTS and HFC networks
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

eval board
AD-FMCDAQ2-EBZ

AD-FMCDAQ2-EBZ Evaluation Board

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities

Product Details

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point-to-point communication systems

eval board
EVAL-AD9680

AD9680/AD9234/AD9690 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9680 and AD9234
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9680-1000EBZ/AD9234-1000EBZ/AD9690-1000EBZ is an evaluation board for the AD9680-1000 14-Bit, 1000MSPS JESD204B, Dual Analog-to-Digital Converter/ AD9234-1000 14-BIT, 1000 MSPS JESD204B, Dual Analog to Digital Converter/ AD9690-1000 14-Bit, 500 MSPS, 1 GSPS JESD204B, Analog-to-Digital Converter. This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9680/AD9234/AD9690. The user guide wiki provides documentation and instructions to configure the device for performance evaluation in the lab.

The AD9680/AD9234/AD9690 data sheet provides additional information related to device configuration and performance, and should be consulted when using the evaluation board. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EQUIPMENT NEEDED

  • Analog signal source and antialiasing filter
  • Sample Clock Source
  • REFCLOCK source for FPGA receiver
  • PC running Windows 7, XP or Vista
  • USB 2.0 port recommended (USB 1.1 compatible)
  • AD9680-1000EBZ Evaluation Board
  • ADS7-V2EBZ FPGA Based Data Capture Kit

eval board
AD-FMCADC4-EBZ

ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization

Features and Benefits

  • Four channels of 1.0 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC4-EBZ is a high speed 4-channel data acquisition board featuring two AD9680 dual channel ADC at 1000 MSPS and four ADA4961 low distortion, 3.2 GHz, RF DGA driving each converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking and channel synchronization is support on-board using the AD9528 clock generator. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9680 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.


The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).

This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC4-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters. The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring its internal registers via SPI.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-FMCDAQ3-EBZ
High speed data acquisition FMC board
AD-FMCDAQ2-EBZ
AD-FMCDAQ2-EBZ Evaluation Board
EVAL-AD9680
AD9680/AD9234/AD9690 Evaluation Board
AD-FMCADC4-EBZ
ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization
ADS7-V2EBZ
FPGA Based Data Capture Kit

Latest Discussions

Recently Viewed