ADL5205

RECOMMENDED FOR NEW DESIGNS

Dual, 35 dB Range, 1 dB Step Size DGA

Part Models
1
1ku List Price
price unavailable

Part Details

  • Dual, independent, digitally controlled gain amplifier (DGA)
  • −9 dB to +26 dB gain range
  • 1 dB step size, ±0.2 dB accuracy at 200 MHz
  • 100 Ω differential input resistance
  • 10 Ω differential output resistance
  • 1.2 dB change in noise figure for first 12 dB of gain reduction
  • Output third-order intercept (OIP3): 48.5 dBm at 200 MHz, 5 V, high performance mode
  • −3 dB bandwidth: 1700 MHz typical in high performance mode
  • Multiple control interface options
    • Parallel 6-bit control interface with latch
    • Serial peripheral interface (SPI) with fast attack
    • Gain step up/down interface
  • Wide input dynamic range
  • Low power mode
  • Power-down control
  • Single 3.3 V or 5 V supply operation
  • 40-lead, 6 mm × 6 mm LFCSP package
ADL5205

Dual, 35 dB Range, 1 dB Step Size DGA

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5205

ADL5205 Evaluation Board

Product Details

The ADL5205-EVALZ evaluation board provides interfaces to the ADL5205 Dual DGA through serial and the parallel interface ports, as well as through the USB port on a Microsoft® Windows® PC via the system demonstration platform (SDP) interface board. Additionally, toggle switches allow the manually control of all the digital functions for the Dual DGA.

A 3.3 V low dropout (LDO) voltage regulator supplies the logic circuits when the device is running on a 5 V supply. On-board baluns convert single-ended input signals to differential form for input to the device and convert the differential output signals of the device to single-ended form for output.

The ADL5205-EVALZ evaluation board is built on a 4-layer 370HR (FR4) Printed Circuit Board.

EVAL-ADL5205
ADL5205 Evaluation Board

Latest Discussions