ADP2164

RECOMMENDED FOR NEW DESIGNS

6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator

Part Details

  • 4 A continuous output current
  • 43 mΩ and 29 mΩ integrated FET
  • ±1.5% output accuracy
  • Input voltage range: 2.7 V to 6.5 V
  • Output voltage: 0.6 V to VIN
  • Switching frequency
    • Fixed frequency: 600 kHz or 1.2 MHz
    • Adjustable frequency: 500 kHz to 1.4 MHz
  • Synchronizable from 500 kHz to 1.4 MHz
  • Selectable synchronize phase shift: 0° or 180°
  • Current mode architecture
  • Precision enable input
  • Power-good output
  • Voltage tracking input
  • Integrated soft start
  • Internal compensation
  • Starts up into a precharged output
  • UVLO, OVP, OCP, and thermal shutdown
  • Available in 16-lead, 4 mm × 4 mm LFCSP package
ADP2164
6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2164
  • ADP2164-1.0
  • ADP2164-1.2
  • ADP2164-1.5
  • ADP2164-1.8
  • ADP2164-2.5
  • ADP2164-3.3

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-FMCADC4-EBZ

ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization

Features and Benefits

  • Four channels of 1.0 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC4-EBZ is a high speed 4-channel data acquisition board featuring two AD9680 dual channel ADC at 1000 MSPS and four ADA4961 low distortion, 3.2 GHz, RF DGA driving each converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking and channel synchronization is support on-board using the AD9528 clock generator. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9680 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.


The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).

This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC4-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters. The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring its internal registers via SPI.

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
EVAL-ADP2164

ADP2164 Evaluation Board

Product Details

The ADP2164 is a synchronous, step-down dc-to-dc regulator in a compact, 4 mm × 4 mm LFCSP package. The ADP2164 requires minimal external components to provide a high efficiency solution with integrated power switch, synchronous rectifier, and internal compensation. The input voltage range of the ADP2164 is 2.7 V to 6.5 V.

The ADP2164 evaluation board provides an easy way to evalu-ate the device. This user guide describes how to quickly set up the board to collect performance data.

Complete information about the ADP2164 is available in the ADP2164 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
AD-FMCOMMS3-EBZ

AD9361 Wideband Software Defined Radio Board

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Allows high channel density
  • Powered from single FMC connector
  • Supports MIMO radio, with less than 1 sample sync on both ADC and DAC
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Supports add on cards for spectrum specific designs (PA, LNA, etc.)

Product Details

The AD-FMCOMMS3-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, which are all programmable within the AD9361 itself.

The AD-FMCOMMS3-EBZ provides software developers and system architect who want a single platform to operate over a wider tuning range than the AD-FMCOMMS2-EBZ. RF performance expectations of this board must be tempered with the very wide band front end. It does meet the datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board supports. Typical performance data for the entire range (70 MHz – 6 GHz) which is supported by the platform is published within the board documentation. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance. For performance-oriented platforms – please refer to the AD-FMCOMMS2-EBZ.

eval board
AD-FMCOMMS2-EBZ

AD9361 Software Defined Radio Board (2.4GHz Optimized)

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Performance optimized for the narrowband range of 2.4GHz to 2.5GHz

Product Details

The AD-FMCOMMS2-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The AD-FMCOMMS2-EBZ board comes specifically tuned and optimized to 2.4 GHz and due to the limitations of the on-board discrete external components, it may exhibit diminished RF performance on some other programmed configurations. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, all programmable within the AD9361 itself.

The AD-FMCOMMS2-EBZ provides RF engineers the ability to connect the AD9361 to a RF testbench (Vector Signal Analyzer, Signal generator, etc) and measure performance. The external components (which can easily be swapped) on the AD-FMCOMMS2-EBZ have a narrower RF tuning range 2400 – 2500 MHz. It is expected that most engineers will change these external components (pin for pin replacements from various vendors are available) for their specific application/frequency of interest. Anyone interested in a wider tuning range board should look at the AD-FMCOMMS3-EBZ.

eval board
AD-FMCOMMS4-EBZ

AD9364 Wideband Software Defined Radio Board

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz
  • Phase and frequency synchronization on both transmit and receive paths
  • Powered from single FMC connector

Product Details

The AD-FMCOMMS4-EBZ provides software developers and system architect with a single 1 x 1 transceiver platform that can be software-configured for wideband tuning as well as narrowband RF performance.


In the wideband configuration, the AD-FMCOMMS4-EBZ will operate over the full 70 MHz to 6 GHz tuning range of the AD9364, however, the RF performance expectations of this configuration must be tempered with the very wide band front end. It will meet the AD9364 datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board can support. Typical performance data for the platform’s entire tuning range is published within the board documentation. This configuration is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.


The AD-FMCOMMS4-EBZ can also be user-configured for optimum performance in the 2400 – 2500 MHz band. In this configuration it may exhibit diminished RF performance on tuned frequencies or programmed configurations, outside of this band. This configuration is primarily intended to provide RF engineers with the ability to connect the AD9364 to an RF test bench (Vector Signal Analyzer, Signal generator, etc.) and achieve its optimum performance. The AD-FMCOMMS4-EBZ is a high-speed 1 x 1 agile RF transceiver analog FMC module software-tunable over the 56 MHz to 6 GHz band.

AD-FMCADC4-EBZ
ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
EVAL-ADP2164
ADP2164 Evaluation Board
AD-FMCOMMS3-EBZ
AD9361 Wideband Software Defined Radio Board
AD-FMCOMMS2-EBZ
AD9361 Software Defined Radio Board (2.4GHz Optimized)
AD-FMCOMMS4-EBZ
AD9364 Wideband Software Defined Radio Board

Latest Discussions

Recently Viewed