AD9250

RECOMMENDED FOR NEW DESIGNS

14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $93.08

Part Details

  • JESD204B Subclass 0 or Subclass 1 coded serial digital outputs
  • Signal-to-noise ratio (SNR) = 70.6 dBFS at 185 MHz AIN and 250 MSPS
  • Spurious-free dynamic range (SFDR) = 88 dBc at 185 MHz AIN and 250 MSPS
  • Total power consumption: 711 mW at 250 MSPS
  • 1.8 V supply voltages
  • Integer 1-to-8 input clock divider
  • Sample rates of up to 250 MSPS
  • IF sampling frequencies of up to 400 MHz
  • Internal analog-to-digital converter (ADC) voltage reference
  • Flexible analog input range
    • 1.4 V p-p to 2.0 V p-p (1.75 V p-p nominal)
  • ADC clock duty cycle stabilizer (DCS)
  • 95 dB channel isolation/crosstalk
  • Serial port control
  • Energy saving power-down modes
AD9250

14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter

Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 9
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9250 AMI Model

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

AD9250 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9250

AD9250 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9250
  • SPI interface for setup and control
  • External clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9250-250EBZ is an evaluation board for the AD9250, dual, 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9250.

The AD9250 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

eval board
AD-FMCJESDADC1-EBZ

AD-FMCJESDADC1-EBZ Rapid Development Board

Product Details

The AD-FMCJESDADC1-EBZ is an easy-to-use FMC-based rapid development board comprising four 14-bit, 250 MSPS, A/D conversion channels and featuring a JESD204B high-speed serial output interface. The board contains two AD9250 dual-channel ADC ICs with on-board clocking and power supplies to facilitate seamless connectivity with the Xilinx ML605, KC705 or VC707 development platform.

 

Note

The AD-FMCJESDADC1-EBZ Rapid Prototyping module’s primary purpose is to facilitate understanding/validating/verifying the JESD204B interface within the FPGA development platform ecosystem. This module was designed to comply with all of the FMC physical specifications in terms of mechanical size and mounting hole locations, and as such, PCB layout tradeoffs were made which impact wideband ac performance in the first Nyquist zone. If your objective is AD9250 performance evaluation, please refer to the performance-optimized evaluation boards; their information can be found here.

eval board
HSC-ADC-EVALEZ

FPGA Based Data Capture Kit

Features and Benefits

  • 256kB FIFO Depth
  • Supports multiple ADC channels via single FMC-HPC interface connector
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Simple USB port interface (2.0)

Product Details

The HSC-ADC-EVALEZ FMC-Compatible high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9250
AD9250 Evaluation Board
AD-FMCJESDADC1-EBZ
AD-FMCJESDADC1-EBZ Rapid Development Board
HSC-ADC-EVALEZ
FPGA Based Data Capture Kit

Latest Discussions