AD7988-5

PRODUCTION

16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP

Part Models
5
1ku List Price
Starting From $8.06

Part Details

  • High performance
    • Pseudo differential analog input range 0 V to VREF with VREF from 2.5 V to 5.0 V
    • Throughput: 500 kSPS/100 kSPS options Zero latency architecture
    • 16-bit resolution with no missing codes
    • INL: ±0.6 LSB typical, ±1.25 LSB maximum
    • Dynamic range: 92 dB, VREF = 5 V
    • SNR: 91.5 dB at fIN = 10 kHz, VREF = 5 V
    • THD: −114 dB at fIN = 10 kHz, VREF = 5 V
    • SINAD: 91 dB at fIN = 10 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
    • AD7988-1: 400 μW at 100 kSPS (VDD only)
      • 700 μW at 100 kSPS (total)
    • AD7988-5: 2 mW at 500 kSPS (VDD only)
      • 3.5 mW at 500 kSPS (total)
    • 70 μW at 10 kSPS (total)
  • Proprietary SPI-/QSPI™-/MICROWIRE™-/DSP-compatible serial interface
  • 10-lead MSOP, 10-lead 3 mm × 3 mm LFCSP
  • Wide operating temperature range: −40°C to +125°C
AD7988-5
16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7988-5 IBIS Models 2


Evaluation Kits

eval board
EVAL-AD7988-5-PMDZ

16-Bit, 500 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 16-Bit Analog to Digital Converters
  • 500 kSPS
  • Unipolar, Single-Ended Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

eval board
EVAL-AD7988-5

AD7988-5 Evaluation Board

Product Details

The EVAL-AD7988-5SDZ is a fully featured evaluation kit for the AD7988-5. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


EVAL-AD7988-5-PMDZ
16-Bit, 500 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7988-5
AD7988-5 Evaluation Board

Latest Discussions

No discussions on AD7988-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed