AD7980

PRODUCTION

16-Bit, 1 MSPS, PulSAR ADC in MSOP/LFCSP

Part Models
9
1ku List Price
Starting From $11.87

Part Details

  • High performance
    • Pseudo differential analog input range
      • 0 V to VREF with VREF between 2.5 V to 5 V
    • Throughput: 1 MSPS
      • Zero latency architecture
      • 16-bit resolution with no missing codes
      • INL: ±0.6 LSB typical, ±1.25 LSB maximum
      • Dynamic range: 92 dB, VREF = 5 V
      • SNR: 91.5 dB at fIN = 10 kHz, VREF = 5 V
      • THD: −114 dB at fIN = 10 kHz, VREF = 5 V
      • SINAD: 91 dB at fIN = 10 kHz, VREF = 5 V
    • Low power dissipation
      • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
      • 4 mW at 1 MSPS (VDD only)
      • 7 mW at 1 MSPS (total)
      • 70 μW at 10 kSPS
  • Proprietary serial interface
    • SPI/QSPI/MICROWIRE/DSP compatible
  • Daisy-chain multiple ADCs and busy indicator
  • 10-lead MSOP, 10-lead, 3 mm × 3 mm LFCSP
  • Wide operating temperature range: −40°C to +125°C
  • AD7980-EP supports defense and aerospace applications (AQEC)

    • Download AD7980-EP data sheet (pdf)
    • Controlled manufacturing baseline 
    • One assembly/test site 
    • One fabrication site 
    • Enhanced product change notification 
    • Qualification data available on request
    • Military temperature range: −55°C to +125°C
    • V62/12640 DSCC Drawing Number
    AD7980
    16-Bit, 1 MSPS, PulSAR ADC in MSOP/LFCSP
    Ask a Question

    Documentation

    Learn More

    Software Resources


    Hardware Ecosystem

    Parts Product Life Cycle Description
    High Speed Op Amps (Bandwidth ≥ 50MHz) 2
    ADA4807-1 RECOMMENDED FOR NEW DESIGNS

    3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

    ADA4807-2 RECOMMENDED FOR NEW DESIGNS

    3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

    Low Input Bias Current Op Amps (≤100 pA) 3
    ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
    ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Precision ADC Driver Tool

    The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

    Open Tool

    AD7980 IBIS Models 2


    Evaluation Kits

    eval board
    EVAL-AD7980-PMDZ

    16-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board

    Features and Benefits

    • 16-Bit Analog to Digital Converters
    • 1000 kSPS
    • Unipolar, Single-Ended Input
    • Standard SPI PMOD header/pin out
    • Connectable to 3rd Party FPGA and MCU Platforms

    Product Details

    The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

    This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

    eval board
    EVAL-AD7980

    AD7980 Evaluation kit

    Product Details

    The EVAL-AD7980SDZ is a fully featured evaluation kit for the AD7980. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


    EVAL-AD7980-PMDZ
    16-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board
    EVAL-AD7980
    AD7980 Evaluation kit

    Latest Discussions

    Recently Viewed