AD7280A

NOT RECOMMENDED FOR NEW DESIGNS

Lithium Ion Battery Monitoring System

Part Models
4
1ku List Price
Starting From $5.56
Viewing:

Part Details

  • 12-bit ADC, 1 μs per channel conversion time
  • 6 analog input channels, 
  • CM range 0.5 V to 27.5 V
  • 6 auxiliary ADC Inputs
  • ±1.6 mV cell voltage accuracy
  • On-chip voltage regulator
  • Cell balancing interface
  • Daisy-chain interface
  • Internal reference: ±3 ppm/°C
  • 1.8 μA power-down current
  • High input impedance
  • Serial interface with alert function
  • See data sheet for additional features
AD7280A
Lithium Ion Battery Monitoring System
AD7280A Functional Block Diagram AD7280A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 3
AD8217 PRODUCTION High Resolution, Zero-Drift Current Shunt Monitor
AD8218 PRODUCTION Zero Drift, Bi-Directional Current Shunt Monitor
AD8219 PRODUCTION Zero Drift, Unidirectional Current Shunt Monitor
isoPower 1
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Multicell Battery Stack Monitor 1
AD8280 NOT RECOMMENDED FOR NEW DESIGNS Lithium Ion Battery Safety Monitor
Standard Digital Isolators 1
ADUM1201 PRODUCTION Dual-Channel Digital Isolator (1/1 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7280A

AD7280A Evaluation Board

Product Details

The EVAL-AD7280AEDZ is a fully featured evaluation Kit for the AD7280A. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7280A
AD7280A Evaluation Board

Reference Designs

Lithium Ion Battery Monitoring and Protection System
CN0235 Circuits from the lab

Fully Isolated Lithium Ion Battery Monitoring and Protection System

Features and Benefits

  • Measure up to 48 battery channels
  • 1.6mV Cell Voltage Accuracy
  • Alarm interrupts for different voltage conditions
  • Battery cell balancing for load sharing
  • Lithium battery management system
AD7280A Daisy-Chain Configuration Circuit with Isolation
CN0197 Circuits from the lab

Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation

Features and Benefits

  • Measure up to 48 Li-Ion battery cells
  • Battery cell balancing for load sharing
  • Galvanic isolation protects processor
  • Lithium battery management system
CN0235
Fully Isolated Lithium Ion Battery Monitoring and Protection System
Lithium Ion Battery Monitoring and Protection System
CN0197
Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation
AD7280A Daisy-Chain Configuration Circuit with Isolation

Latest Discussions

Recently Viewed