AD8218

PRODUCTION

Zero Drift, Bi-Directional Current Shunt Monitor

Part Models
4
1ku List Price
Starting From $1.24

Part Details

  • High common-mode voltage range
    -- 4 V to 80 V operating
    -- -0.3 V to 85 V survival
  • Buffered output voltage
  • Gain = 20 V/V
  • Wide operating temperature range:
    −40°C to +125°C
  • Excellent ac and dc performance
    -- ±100 nV/°C typical offset drift
    -- ±50 μV typical offset
    -- ±5 ppm/°C typical gain drift
    -- 110 dB typical CMRR at dc
AD8218
Zero Drift, Bi-Directional Current Shunt Monitor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed