AD8219

PRODUCTION

Zero Drift, Unidirectional Current Shunt Monitor

Part Models
2
1ku List Price
Starting From $1.12

Part Details

  • High common-mode voltage range
    -- 4 V to 80 V operating
    -- -0.3 V to +85 V survival
  • Buffered output voltage
  • Gain = 60 V/V
  • Wide operating temperature range:
    −40°C to +125°C
  • Excellent ac and dc performance
    -- ±100 nV/°C typical offset drift
    -- ±50 µV typical offset
    -- ±5 ppm/°C typical gain drift
    -- 110 dB typical CMRR at dc
AD8219
Zero Drift, Unidirectional Current Shunt Monitor
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed