ADG849
PRODUCTION3 V/5 V CMOS 0.5 Ω SPDT Switch in SC70
- Part Models
- 3
- 1ku List Price
- Starting From $0.87
Part Details
- Ultra-Low On Resistance:
0.5 Ω Typical
<0.8 Ω max at 5 V Supply - Excellent Distortion:
0.01 Ω Typical
0.2 Ω max RON Flatness - +1.8 V to +5.5 V Single Supply
- High Current Carrying Capability:
400mA Continuous Current
600mA peak current at 5V - Extended Temperature Range: +125°
- Rail-to-Rail Operation
- Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible Inputs
The ADG849 is a monolithic, CMOS SPDT (single pole, double throw) switch that operates with a supply range of +1.8V to 5.5V. It is designed to offer ultra-low Ron resistance values of typically 0.5 Ω. This design makes the ADG849 an ideal solution for applications that require minimal distortion through the switch. The ADG849 also has the capability of carrying large amounts of current, typically 600mA at 5V operation.
Each switch of the ADG849 conducts equally well in both directions when on. The device exhibits break-before-make switching action, thus preventing momentary shorting when switching channels.
The ADG849 is available in a tiny 6-lead SC70 package, thus making it the ideal candidate for space-constrained applications.
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Product Selection Guide 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG849YKSZ-500RL7 | 6-Lead SC70 | ||
ADG849YKSZ-REEL | 6-Lead SC70 | ||
ADG849YKSZ-REEL7 | 6-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG849YKSZ-500RL7 | PRODUCTION | |
ADG849YKSZ-REEL | PRODUCTION | |
ADG849YKSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG849
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.