AD8217

PRODUCTION

High Resolution, Zero-Drift Current Shunt Monitor

Part Models
3
1ku List Price
Starting From $1.17

Part Details

  • High common-mode voltage range
    4.5 V to 80 V operating
    0 V to 85 V survival
  • Buffered output voltage
  • Wide operating temperature range: −40°C to +125°C
  • Excellent ac and dc performance
    ±100 nV/°C typical offset drift
    ±100 μV typical offset
    ±5 ppm/°C typical gain drift
    100 dB typical CMRR at dc
AD8217
High Resolution, Zero-Drift Current Shunt Monitor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed