AD8280

NOT RECOMMENDED FOR NEW DESIGNS

Lithium Ion Battery Safety Monitor

Part Details

  • Wide supply voltage range: 6.0 V to 30.0 V
  • Multiple inputs can monitor 3 to 6 cell voltages and 2 temperatures
  • Adjustable threshold levels: overvoltage, undervoltage, overtemperature
  • Alarm options: separate or shared alarms
  • Extended temperature range performance
    • −40°C ≤ TA ≤ +105°C
  • Can be daisy-chained
  • Internal reference
  • Powered from battery stack
  • LDO available to power isolator
  • Qualified for automotive applications
  • Extensive self-test feature aids in meeting ASIL/SIL requirements
AD8280
Lithium Ion Battery Safety Monitor
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD8280

AD8280 Evaluation Board

Product Details

This (UG-175) user guide describes the evaluation boards for the AD8280, which is a complete back-up monitor for lithium ion battery monitoring, integrating multiple voltages, and temperature input channels. Full details of the part, its specifications and its operating parameters are available in the AD8280 data sheet available on-line and should be consulted in conjunction with the (UG-175) user guide when using the evaluation board.


EVAL-AD8280
AD8280 Evaluation Board

Reference Designs

Lithium Ion Battery Monitoring and Protection System
CN0235 Circuits from the lab

Fully Isolated Lithium Ion Battery Monitoring and Protection System

Features and Benefits

  • Measure up to 48 battery channels
  • 1.6mV Cell Voltage Accuracy
  • Alarm interrupts for different voltage conditions
  • Battery cell balancing for load sharing
  • Lithium battery management system
CN0235
Fully Isolated Lithium Ion Battery Monitoring and Protection System

Latest Discussions

Recently Viewed