TMCM-1316
量产Closed Loop Stepper motor controller/driver module 10 to 30V, 5.7A, 256 µSteps, S-Shaped and SixPoint ramp controller, with USB, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
- 产品模型
- 1
产品详情
- Single axis controller/driver for 2-phase bipolar stepper motor
- S-shaped ramps + SixPoint™ ramps + linear ramps
- Closed-loop operation with external encoder
- +10 to 30V DC supply voltage
- Up to 5.7A RMS motor current
- RS485 & USB interface
- Multi-purpose inputs and outputs
The TMCM-1316 is a single axis motor controller/driver board for 2-phase bipolar stepper motors including closed-loop operations with external encoder. It features the ADI TRINAMIC controller/driver chain consisting of TMC4361 and TMC5160 in combination with an ARM Cortex-M4™ (MK20DX128VLK7) processor. The Module is intended to be a fully functional development platform.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Robotics
- Factory Automation
- Test & Measurement
- Technology evaluation
- First experiences with stepper motors
- Hobby application
参考资料
用户手册 1
软件手册 4
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
TMCM-1316 STEPROCKER | N/A |
产品型号 | 产品生命周期 | PCN |
---|---|---|
9月 14, 2022 - 2326 ELECTRICAL DATASHEET |
||
TMCM-1316 STEPROCKER | 量产 |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
工具及仿真模型
软件开发 1
3D 设计模型 2
评估套件
最新评论
需要发起讨论吗? 没有关于 tmcm-1316的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论