概览

优势和特点

  • Connector board for ADI TRINAMIC’S evaluation board system
  • Board width 1.5", board height 2.4"
  • 2x 44-pin header rows, 0.1"
  • Connector type MPE Garry 090-3-044-1-F-XT0-0910
  • Standard 2.54mm pin header with probing points for all signals.

产品详情

The Eselsbruecke is a connector board for ADI Trinamic’s evaluation board system.

With probes on the "Eselsbruecke" bridge board, all signals between MCU and corresponding evaluation board are accessible. Therefore, it allows quick and simple diagnosis for your application.

工具及仿真模型

3D 设计模型

ZIP
4.62M
3D Eselsbruecke

3d-eselsbruecke