概览

优势和特点

产品详情

The Landungsbruecke is the connection between your desktop computer and ADI Trinamic’s Chip solutions. Just connect the desired board combination and start to discover ADI Trinamic’s unique features.

The heart of the ADI Trinamic Evalsystem is the Landungsbruecke featuring a Cortex M4 microcontroller running a unified open-source firmware to connect to all of ADI Trinamic's Evaluation boards. Users can download the latest revisions, modify the firmware or create your own and easily update it via USB. The code and hardware design files of the Landungsbruecke are open source for download.

Please note that all official firmware releases can be downloaded below. However, we also release nightly build versions on our GitHub page, which you can find here:

TMC-EvalSystem Project

系统需求

工具及仿真模型

3D 设计模型

ZIP
6.76M
landungsbruecke 3D

landungsbruecke_3d

软件

评估软件

TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.