MAX96724

推荐新设计使用

四通道 GMSL2/1 到 CSI-2 反串行器

超小型 4 路输入 GMSL 反串行器支持高达 8 百万像素成像器

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 车规级高速链路
    • 最大插入损耗:-21.0dB(3.0GHz,6Gbps)
    • 最大插入损耗:-19.5dB(1.5GHz,3Gbps)
    • 自动适应通道条件的变化
    • 工作环境温度:-40°C 至 +105°C
  • 四路可独立配置 GMSL 输入
    • 6/3Gbps GMSL2 和 3.12Gbps GMSL1 链路速率
    • 187.5Mbps/1Mbps (GMSL2/1) 反向链路速率
    • 支持 GMSL2/1 像素和隧道混合输入
  • 2x4 或 4x2 通道 MIPI CSI-2 v1.3 输出
    • MIPI D-PHY v1.2 额定速率:2.5Gbps/通道
    • C-PHY v1.0 额定速率:5.7Gbps/通道
    • 聚合和复制功能
    • D-PHY/C-PHY 支持 16/32 虚拟通道
  • D-PHY(成像器)至 C-PHY (SoC) 自动转换
  • 从反向信号获取的参考时钟 (RoR)
  • 双向反向通道支持
    • 9 个可配置 GPIO
    • 2 个 I2C 端口,速率高达 1Mbps
  • 符合 ASIL-B 标准 (MAX96724/F)
  • 易用特性
  • 减少 BOM 并节省空间
    • 小型 8x8mm TQFN 标准和可湿侧面封装
    • 小尺寸同轴电缆供电 (PoC)
MAX96724
四通道 GMSL2/1 到 CSI-2 反串行器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
模拟开关与多路复用器 1
MAX20086 量产 双/四通道摄像机电源保护器
内部电源开关降压稳压器 2
MAX20076 量产 36V、600mA/1.2A、微型Buck转换器,3.5µA IQ
MAX20029 量产 汽车应用、4/3/4通道、低压、降压型DC-DC转换器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

特性和优点

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

产品详情

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

eval board
MAX96724/F/R EVKIT

MAX96724、MAX96724F和MAX96724R的评估套件

特性和优点

  • MAX96724解串器接受来自串行器的GMSL数据,并将其转换为MIPI CSI-2数据信号。
    • 向后兼容,接受GMSL-1串行数据
    • 四路输入可以混搭GMSL-1和GMSL-2
    • 输出符合MIPI D-PHY v1.2和CSI-2 v1.3规范
  • Windows 10® 或更高版本兼容软件支持
  • USB控制接口(随附电缆)
  • 功能强大、易于使用的GUI,支持全方位器件特性评估
  • 评估板由USB、12V壁式适配器或外部电源供电
  • 经过验证的PCB布局
  • 装配完成且经过测试

产品详情

MAX96724 DPHY评估套件(EV套件)提供了一个设计可靠的平台,采用标准FAKRA同轴电缆或MATE-AX电缆来评估MAX96724、MAX96724F和MAX96724R器件的性能。这些解串器支持高带宽、千兆多媒体串行链路(GMSL-1或GMSL-2),并提供扩频和全双工控制通道功能。该评估套件包括一个简单易用的Windows 10®或更高版本兼容图形用户界面(GUI),用于评估器件特性。该评估套件已安装板载MAX96724、MAX96724F或MAX96724R IC。

如需使用标准FAKRA同轴电缆完成GMSL-2评估,请订购MAX96724同轴电缆评估套件以及配套的串行器板,例如MAX9295A同轴电缆评估套件。有关所有GMSL-2功能的详细信息,包括如何使用器件的信息,请参阅ADI公司GMSL客户门户文件夹中的最新GMSL-2用户指南。有关如何使用GMSL2器件进行定制硬件设计的更多信息,请参阅ADI公司GMSL客户门户文件夹中的最新GMSL2硬件设计指南。

应用

  • 高分辨率摄像头系统
  • 先进驾驶辅助系统(ADAS)

eval board
AD-GMSL2ETH-SL

FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

特性和优点

  • Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
  • 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
  • 10 Gbps SFP+ Ethernet interface
  • IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
  • Advanced embedded processing capabilities
  • ROS2 compliant
  • Advanced camera triggering functions and control features
  • Open-source software stack and FPGA design to enable custom applications development

产品详情

The AD-GMSL2ETH-SL is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.

The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.

The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.

A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.

Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.

Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.

The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.

APPLICATIONS

  • Autonomous robots and vehicles

AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board
MAX96724/F/R EVKIT
MAX96724、MAX96724F和MAX96724R的评估套件
AD-GMSL2ETH-SL
FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

最新评论

近期浏览