MAX96714R

推荐新设计使用

单通道GMSL2/GMSL1转CSI-2解串器

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 车规级高速链路
    • 最大插入损耗:-18dB(3GHz,6Gbps)
    • 最大插入损耗:-19.5dB(1.5GHz,3Gbps)
    • 自动适应通道条件的变化
    • 工作环境温度:-40°C至+105°C
  • 单路GMSL输入支持高达8MP成像器
    • GMSL2正向链路速率:6/3Gbps
    • GMSL1正向链路速率:3.12Gbps
    • 187.5Mbps/1Mbps(GMSL2/1)反向链路速率
  • 高速1x4通道MIPI输出端口,CSI-2 v1.3
    • MIPI D-PHY v1.2额定速率:2.5Gbps/通道
    • 极性翻转和数据通道重新分配
    • 支持16个虚拟通道
  • 支持双向反向通道
    • 九个可配置GPIO
    • 1个I2C/UART端口,速率高达1MHz
    • 2个直通式I2C/UART
  • 减少BOM并节省空间
    • 超小型5mm x 5mm TQFN标准和侧可湿封装
    • 小尺寸同轴电缆供电(PoC)
  • 串行器上无需晶振操作也可从反向信号获取参考(RoR)时钟
  • GMSL2模式下符合ASIL-B标准(MAX96714/F)
  • 支持ASIL-B (D)分解(MAX96714/F)
  • MAX96714:6Gbps、GMSL2、ASIL-B
  • MAX96714F:3Gbps、GMSL2、ASIL-B
  • MAX96714R:3Gbps、GMSL2、QM,仅限I2C
MAX96714R
单通道GMSL2/GMSL1转CSI-2解串器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
千兆多媒体串行链路(GMSL) 3
MAX96717F 推荐新设计使用 CSI-2到GMSL2串行器
MAX96717R 推荐新设计使用 CSI-2到GMSL2串行器
MAX96717 推荐新设计使用 CSI-2到GMSL2串行器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

特性和优点

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

产品详情

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

eval board
MAX96714/F/R EVKIT

MAX96714、MAX96714F和MAX96714R评估套件

特性和优点

  • 串行器评估套件将GMSL数据发送至解串器,然后将其转换为MIPI CSI-2
  • 经过验证的PCB布局
  • 装配完成且经过测试
  • 通过FAKRA连接器接受GMSL-2串行数据,并输出CSI-2数据
  • USB控制接口(随附电缆)
  • USB、12V壁式适配器、同轴电缆供电(PoC*)或外部供电
  • 12V壁式电源
  • 同轴电缆连接器*
  • HSD连接器*
  • HMTD连接器*
  • Windows 7和Windows 10兼容软件

注:在以下章节中,“串行器”指的是MAX96717,“解串器”指的是MAX96714、MAX96714F和MAX96714R。

注:本文档适用于Coax HSD-STQ和HMTD-STP评估套件。本文档中还提到了同轴电缆评估套件。

产品详情

MAX96714 CSI评估套件(EV套件)设计可靠,可使用标准FAKRA同轴电缆评估具有CSI和全双工控制通道的MAX96714、MAX96714F、MAX96714R高带宽千兆多媒体串行链路(GMSL)解串器。该评估套件还包括Windows® 7和Windows® 10软件,通过其中的简单图形用户界面(GUI)可测试该器件的功能。评估套件已安装MAX96714/14F/14R IC。

若要利用标准FAKRA同轴电缆进行完整的GMSL评估,请订购MAX96714 CSI评估套件和配套的串行器板(本文档中提及的MAX9295A同轴电缆评估套件)。

AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board
MAX96714/F/R EVKIT
MAX96714、MAX96714F和MAX96714R评估套件

最新评论

需要发起讨论吗? 没有关于 MAX96714R的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论