概要

設計リソース

デバイス・ドライバ

コンポーネントのデジタル・インターフェースとを介して通信するために使用されるCコードやFPGAコードなどのソフトウェアです。

LTC297x GitHub Linux Driver Source Code

機能と利点

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.

回路機能とその特長

Intel’s Stratix® 10 GX FPGA Development Kit delivers a complete design environment that includes all hardware and software you need to start taking advantage of the performance and capabilities available in Stratix 10 GX FPGAs for your design needs.

回路説明

LTM4677 + 2x LTM4650’s is design in Intel’s Stratix 10 GX PCIE development kit as an ideal solution for core power. This is a scalable solution that can be sized appropriately depending on the Stratix 10 utilization. The LTM4677 PMBus Compliant uModule is coupled with multiple LTM4650’s to provide a scalable, high density solution.

LTM4700 x2 is an alternate recommended solution using the latest solution from ADI to provide power for the FPGA core rail.

Both solutions take advantage of the PMBus-Compliant I2C Serial to interface with the 14nm Stratix 10’s SmartVID to reduce the FPGA’s static and dynamic power consumption.

Rail/Function
Part Number(s) Description
FPGA Core LTM4677 Dual 18A or Single 36A μModule (Power Module) Regulator with Digital Power System Management
LTM4650 Dual 25A or Single 50A DC/DC μModule Regulator
LTM4700
(updated recommendation)
Dual 50A or Single 100A µModule Regulator with Digital Power System Management
High speed transceivers, PLL & Memory LTM4650 Dual 25A or Single 50A DC/DC μModule Regulator
LTM4627 15A DC/DC μModule (Power Module) Regulator
LTM4638
(updated recommendation)
20VIN, 15A Step-Down DC/DC µModule Regulator
Power UP/DOWN sequencing, power monitoring, voltage margining and fault management LTM2987 16-Channel μModule PMBus Power System Manager
Input voltage blocking LTC4357 Positive High Voltage Ideal Diode Controller
3.3V & 1.8V intermediate bus from 12VIN LTM4620A Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator
Housekeeping system power and power management LTM4630A Dual 18A or Single 36A DC/DC μModule Regulator
LTM4650
(Updated recommendation)
Dual 25A or Single 50A DC/DC μModule Regulator
LTM4642
(Updated recommendation)
20VIN, Dual 4A or Single 8A DC/DC μModule Regulator
LTC4365-1 Overvoltage, Undervoltage and Reverse Supply Protection Controller
LTM4622
(updated recommendation )
Dual Ultrathin 2.5A or Single 5A Step-Down DC/DC μModule Regulator
LTM4626
(updated recommendation )
20VIN, 12A Step-Down DC/DC µModule Regulator
LT3062
(updated recommendation )
45V VIN, Micropower, Low Noise, 200mA LDO
LTC2418 8-/16-Channel 24-Bit No Latency ∆Σ™ ADCs

 

ディスカッション