アナログ・デバイセズの降圧DC/DCコンバータ、同期整流方式によって高い効率を実現
アナログ・デバイセズの「MAX17793」は、高電圧に対応可能な同期整流方式の降圧DC/DCコンバータです。パワーMOSFETを内蔵した製品であり、3V~80Vの入力電圧に対応します。出力電圧は0.6Vから入力電圧の90%までの範囲に対応。最大3Aの電流を高い効率で供給することができます。
Video Player is loading.
Current Time 0:00
Duration 1:33
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:33
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

アナログ・デバイセズの降圧DC/DCコンバータ、同期整流方式によって高い効率を実現

2024年11月20日

アナログ・デバイセズの「MAX17793」は、高電圧に対応可能な同期整流方式の降圧DC/DCコンバータです。パワーMOSFETを内蔵した製品であり、3V~80Vの入力電圧に対応します。出力電圧は0.6Vから入力電圧の90%までの範囲に対応。最大3Aの電流を高い効率で供給することができます。

MAX17793は、MODE/SYNCというピンを備えています。これを使用すれば、その動作を強制パルス幅変調(PWM:Pulse Width Modulation)モードまたはスイッチング周波数変調(SFM:Switching Frequency Modulation)モードに切り替えられます。また、このピンを使用すれば、内部クロックが外部クロックに同期するよう制御することも可能です。MAX17793はEN/UVLO(イネーブル/入力低電圧ロックアウト)ピンも備えています。これを使用すれば、入力電圧の閾値をプログラムしておき、その値を基にして同ICのオン/オフ制御を実行できます。加えて、同ICは起動中の突入電流を抑制するためのSS(ソフトスタート)ピンも備えています。更に、同ICのRESET/TJピンを利用すれば、出力電圧またはダイの温度を監視することができます。つまり、理論上の推定値に頼ることなく、シリコン・ダイの温度を直接測定することが可能です。

MAX17793が備える多くの機能を活用すれば、堅牢性と信頼性の高い電源回路を設計できます。そのため、同ICは、産業用オートメーション、アビオニクス(航空電子機器)、重機、モータ制御などのアプリケーションに最適です。

アナログ・デバイセズの降圧DC/DCコンバータ、同期整流方式によって高い効率を実現
アナログ・デバイセズの「MAX17793」は、高電圧に対応可能な同期整流方式の降圧DC/DCコンバータです。パワーMOSFETを内蔵した製品であり、3V~80Vの入力電圧に対応します。出力電圧は0.6Vから入力電圧の90%までの範囲に対応。最大3Aの電流を高い効率で供給することができます。
Video Player is loading.
Current Time 0:00
Duration 1:33
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:33
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

アナログ・デバイセズの降圧DC/DCコンバータ、同期整流方式によって高い効率を実現

2024年11月20日

アナログ・デバイセズの「MAX17793」は、高電圧に対応可能な同期整流方式の降圧DC/DCコンバータです。パワーMOSFETを内蔵した製品であり、3V~80Vの入力電圧に対応します。出力電圧は0.6Vから入力電圧の90%までの範囲に対応。最大3Aの電流を高い効率で供給することができます。

MAX17793は、MODE/SYNCというピンを備えています。これを使用すれば、その動作を強制パルス幅変調(PWM:Pulse Width Modulation)モードまたはスイッチング周波数変調(SFM:Switching Frequency Modulation)モードに切り替えられます。また、このピンを使用すれば、内部クロックが外部クロックに同期するよう制御することも可能です。MAX17793はEN/UVLO(イネーブル/入力低電圧ロックアウト)ピンも備えています。これを使用すれば、入力電圧の閾値をプログラムしておき、その値を基にして同ICのオン/オフ制御を実行できます。加えて、同ICは起動中の突入電流を抑制するためのSS(ソフトスタート)ピンも備えています。更に、同ICのRESET/TJピンを利用すれば、出力電圧またはダイの温度を監視することができます。つまり、理論上の推定値に頼ることなく、シリコン・ダイの温度を直接測定することが可能です。

MAX17793が備える多くの機能を活用すれば、堅牢性と信頼性の高い電源回路を設計できます。そのため、同ICは、産業用オートメーション、アビオニクス(航空電子機器)、重機、モータ制御などのアプリケーションに最適です。