HMC6001
製造中止HMC6001 / HMC6001LP711E
HMC6001: millimeter wave receiver IC, 57 GHz to 64 GHz
HMC6001LP711E: 60 GHz Rx with integrated antenna
- 製品モデル
- 5
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Support for IEEE channel plan
- Receiver gain: 2 dB to 67 dB
- Noise figure
HMC6001: 6.0 dB
HMC6001LP711E: 7.0 dB - Integrated image reject filter
- Integrated frequency synthesizer
- Programmable intermediate frequency (IF) and baseband gain block
- Universal analog I/Q baseband interface
- Integrated AM and FM demodulator
- 3-Wire serial digital interface
- Die size: 3.452 mm × 1.852 mm (HMC6001)
- Integrated low profile antenna: 7.5 dBi (HMC6001LP711E)
- 60-Lead 7 mm × 11 mm surface mount technology (SMT) package: 77 mm2 (HMC6001LP711E)
The HMC6001 devices are complete millimeter wave receivers available in a superheterodyne chip (HMC6001) and an IC and low profile antenna integrated in a plastic surface mount package (HMC6001LP711E). The receivers include a low noise amplifier (LNA), image reject filter, radio frequency (RF) to IF downconverter, IF filter, I/Q downconverter, and frequency synthesizer. The receivers operate from 57 GHz to 64 GHz with 1.8 GHz of modulation bandwidth (double sided modulation for the HMC6001). An integrated synthesizer provides tuning in 500 MHz or 540 MHz step sizes depending on the choice of external reference clock. Support for a wide variety of modulation formats is provided through a universal analog baseband I/Q interface. The receiver chip (HMC6001) supports all single carrier WiGig modulations and optionally supports dedicated FSK/MSK modulation formats for lower cost and lower power serial data links without the need for high speed data converters. LNA and adjustable gain IF stages provide 6 dB typical noise figure with AGC support on the HMC6001. Together with the HMC6000 devices, a complete transmit/receive chipset is provided for multi-Gbps operation in the unlicensed 60 GHz ISM band.
Applications
- Wireless Gigabit Alliance (WiGig) single carrier modulations
- 60 GHz industrial, scientific, and medical (ISM) band data transmitter
- Multi-Gbps data communications
- High definition video transmission
- Radio frequency identification (RFID)
ドキュメント
技術記事 1
製造中止品のデータシート 2
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC6001-SX | CHIPS OR DIE | ||
HMC6001LP711E | LFCSP:LEADFRM CHIP SCALE | ||
HMC6001LP711ETR | LFCSP:LEADFRM CHIP SCALE | ||
HMC6001T6 | CHIPS OR DIE | ||
HMC6001T6-SX | CHIPS OR DIE |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
10 29, 2015 - 15_0120 Discontinuance of Select Standard Hittite Microwave Products (HMC) from Analog Devices |
||
HMC6001-SX | 製造中止 | |
HMC6001LP711ETR | 製造中止 | |
HMC6001T6 | 製造中止 | |
HMC6001T6-SX | 製造中止 | |
10 29, 2015 - 15_0038 Discontinuance of Select Standard Hittite Microwave Products (HMC) from Analog Devices |
||
HMC6001LP711E | 製造中止 |
これは最新改訂バージョンのデータシートです。