HMC485A
製造中止High IP3 Mixer SMT w/LO Amplifier, 1.7 - 2.4 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Input IP3: +34 dBm
- Conversion Loss: 9 dB
- Low LO Drive: -2 to +4 dBm
- Single Positive Supply: 5V @ 45 mA
- Ultra Small MSOP Package: 14.8mm²
The HMC485A(E) is a high dynamic range passive MMIC mixer with an integrated LO amplifier in a plastic surface mount 8 lead Mini Small Outline Package (MSOP) covering 1.7 to 2.4 GHz. Excellent input IP3 performance of +34 dBm for down conversion and +27 dBm for up con-version is provided for 2.5G & 3G GSM/CDMA based UMTS or PCS applications at an LO drive of 0 dBm. With an input 1 dB compression of +19 dBm, the RF port will accept a wide range of input signal levels.
Conversion loss is 9.2 dB typical. The 50 to 300 MHz IF frequency response will satisfy many UMTS/PCS transmit or receive frequency plans configured for low side LO. The HMC485A(E) input IP3 performance coupled with its high P1dB rivals traditional active FET mixers while offering a much smaller 14.8mm² standard IC footprint.
Applications
- GSM, GPRS & EDGE
- CDMA & W-CDMA
- Cable Modem Termination Systems
ドキュメント
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC485ASMS8GE | 8-Lead MSOP w/ EP |
これは最新改訂バージョンのデータシートです。
最新のディスカッション
hmc485aに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める