HMC1041
製造中止GaAs MMIC I/Q Mixer SMT, 17 - 27 GHz
- 製品モデル
- 3
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Wide IF Bandwidth: DC - 3.5 GHz
- Image Rejection: 36 dB
- LO to RF Isolation: 45 dB
- High Input IP3: +20 dBm
- 24 Lead Ceramic 4x4
- SMT Package: 16mm²
The HMC1041LC4 is a compact I/Q MMIC mixer in a leadless “Pb free” SMT package, which can be used as either an Image Reject Mixer or a Single Sideband Upconverter. The mixer utilizes two standard Hittite double balanced mixer cells and a 90 degree hybrid fabricated in a GaAs MES FET process. A low frequency quadrature hybrid was used to produce a 1000 MHz USB IF output. This product is a much smaller alternative to hybrid style Image Reject Mixers and Single Sideband Upconverter assemblies. The HMC1041LC4 eliminates the need for wire bonding and allows the use of surface mount manufacturing techniques.
Applications
- Point-to-Point Radio
- Point-to-Multi-Point Radio
- Test Equipment & Sensors
- Military End Use
ドキュメント
テープ&リール仕様 1
品質関連資料 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC1041LC4 | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC1041LC4TR | 24-Lead LCC (4mm x 4mm w/ EP) | ||
HMC1041LC4TR-R5 | 24-Lead LCC (4mm x 4mm w/ EP) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
3 3, 2016 - 16_0010 Discontinuance of Select RF and Microwave Products |
||
HMC1041LC4 | 製造中止 | |
HMC1041LC4TR | 製造中止 | |
HMC1041LC4TR-R5 | 製造中止 |
これは最新改訂バージョンのデータシートです。