HMC554
製造中止HMC554 / HMC554LC3B
GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 11 GHz to 20 GHz- 製品モデル
- 4
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- High local oscillator (LO) radio frequency (RF) isolation: 46 dBm
- Passive double-balanced topology
- Low conversion loss: 7 dB
- Wide intermediate frequency (IF) bandwidth: dc to 6 GHz
- Small size (HMC554): 0.83 mm × 1.12 mm × 0.1 mm
- RoHS compliant 3 mm ×3 mm SMT package (HMC554LC3B)
The HMC554 devices are passive (HMC554) and general purpose (HMC554LC3B) double-balanced mixers that are available in a chip (HMC554) and a leadless RoHS compliant SMT package (HMC554LC3B), both of which can be used as an upconverter or downconverter between 11 GHz and 20 GHz. These mixers are fabricated in a GaAs metal semiconductor field effect transistor (MESFET) process, and require no external components or matching circuitry. The HMC554G devices provide excellent LO to RF and LO to IF isolation due to optimized balun structures. Measurements were made with the HMC554 chip mounted into in a 50 Ω test fixture and includes the parasitic effects of wire bond assembly. Connections were made with a 1 mil wire bond with minimal length (<12 mil). The RoHS compliant HMC554LC3B eliminates the need for wire bonding, and is compatible with high volume surface mount manufacturing techniques.
Applications
- Point-to-point radios
- Point-to-multipoint radios
- Test equipment and sensors
- Military end use
- Microwave radio
- Space
- Communications, radar, and electronic warfare (EW)
ドキュメント
品質関連資料 2
テープ&リール仕様 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC554 | CHIPS OR DIE | ||
HMC554LC3B | 12-Lead LCC (3mm x 3mm w/ EP) | ||
HMC554LC3BTR | 12-Lead LCC (3mm x 3mm w/ EP) | ||
HMC554LC3BTR-R5 | 12-Lead LCC (3mm x 3mm w/ EP) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
1 11, 2017 - 16_0010 Discontinuance of Select RF and Microwave Products |
||
HMC554 | 最終販売 | |
HMC554LC3B | 最終販売 | |
HMC554LC3BTR | 最終販売 | |
HMC554LC3BTR-R5 | 最終販売 |
これは最新改訂バージョンのデータシートです。