ADH939S
ADH939S
製造中Aerospace 0.1 GHz to 40 GHz, GaAs, MMIC, 5-Bit 1.0 dB LSB, Digital Attenuator
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$934.59
Viewing:
製品の詳細
- 1.0 dB LSB Steps to 31 dB
- Single Positive Control Line Per Bit
- Insertion loss: 6.4 dB typical at 40 GHz
- Excellent Attenuation accuracy
- ±1.0 dB Typical Bit Error
- High Input IP3: +43 dBm
- Power handling: +25 dBm
- Dual-supply operation: ±5 V
The ADH939S is a broadband 5-bit GaAs IC digital attenuator supplied in die form with Class K element evaluation. Covering 0.1 to 40.0 GHz, the insertion loss is less than 6.4 dB typical @ 40.0 GHz. The attenuator bit values are 1.0 (LSB), 2, 4, 8, 16 for a total attenuation of 31 dB. Attenuation accuracy is excellent at less than ±1.0 dB typical step error with an IIP3 of +43 dBm.
The ADH939S requires dual supply voltages, Vdd = +5 V and Vss = -5V, and five control voltage inputs, toggled between +5V and 0V to select each attenuation state.
APPLICATIONS
- Military & Space
- Transceivers
- Test Equipment & Sensors
ドキュメント
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
ADH939-000C | CHIPS OR DIE |
これは最新改訂バージョンのデータシートです。