MAX77985
製造中19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD
Industry's Highest-Efficiency Buck Charger for USB Type-C Power Delivery Applications
- 製品モデル
- 4
- 1Ku当たりの価格
- 最低価格:$2.05
製品の詳細
- High-Efficiency Single-Cell Switching Charger
- Up to 5.5A Charging with MAX77986
- Up to 3.5A Charging with MAX77985
- 92% Buck Efficiency at 4A, 12V Input
- 92% Charging Efficiency at 3.5A, 9V Input
- Optimized for High Voltage Input Operation
- Accelerate Charge Time by Monitoring Kelvin Sensing Battery Voltage
- Up to 5.5A Input Current Limit with AICL (MAX77986)
- Up to 3.5A Input Current Limit with AICL (MAX77985)
- +28V Absolute Maximum Input Voltage Rating
- 4.7V to 19V Input Operating Voltage Range
- Reverse Boost with Programmable Output Voltage Options up to 12V
- Up to 18W for MAX77986
- Up to 12W for MAX77985
- Safety
- Battery Temperature Sensing and Charge Safety Timer
- JEITA Guideline Compliant
- Thermal Regulation and Thermal Shutdown
- System Voltage OVLO/UVLO
- Integrated Battery True-Disconnect FET
- RDSON = 7.7mΩ
- Programmable Discharge Current Limit up to 10A
- Support Shipping Mode and Low Battery Leakage Current
- 1.3MHz/2.6MHz Switching Frequency with 1μH/0.47μH Inductor
- Disconnect Input (DISQBAT)
- Spread Spectrum for Noise Sensitive Applications
- Programmable Unplug Detection for 9V and 15V Sources
- Charge Status Output for LED
- Push-Button Input for Exiting from Ship Mode
- External Discharge FET Enable Output
- Dedicated Input for Suspend Mode (SUSPND)
- I2C Interface
- 4mm x 4mm FC2QFN
The MAX77985/MAX77986 is a high-performance high input range 3.5/5.5A fast charger with Smart Power SelectorTM. The IC can operate as a reverse boost without an additional inductor, allowing the battery to share its power through the charging port with voltage programmable from 5V to 12V. The device features fully integrated low-loss power switches to provide a small solution size and high efficiency, even at high input voltage and high charging current. Its high switching frequency allows the use of a smaller sized inductor. Li-ion, Li-polymer, and LiFePO4 battery chemistries are supported. The IC is compatible with USB Power Delivery sources with input current capability up to 5A. It can also provide fast unplug detection of 5V, 9V, and 15V sources for dynamic management of system load. The IC also helps mitigate EMI with the spread spectrum feature. The IC features true load disconnection in reverse boost mode and has an adjustable output current protection limit. The device is highly flexible and programmable through I2C configuration.
The battery charger includes a Smart Power Selector to accommodate a wide range of battery sizes and system loads. The Smart Power Selector allows the system to start up gracefully as soon as an input source is available, even when the battery is deeply discharged (dead battery) or missing. It can be configured so that when power is applied to the charger input, the battery charging can automatically start.
Note: For parts with chip revision 0b001 (PASS1), contact Analog Devices for Rev 0 of the data sheet. This information can be read from the CHIP_REVISION (0x01) register.
APPLICATIONS
- Gaming Devices
- VR Applications
- mPOS
- Tablet PCs
ドキュメント
データシート 1
技術記事 1
仕様に関するお知らせ 1
珍問/難問集 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
MAX77985AEFD+ | 23-LFCSP-4X4X0.55 | ||
MAX77985AEFD+T | 23-LFCSP-4X4X0.55 | ||
MAX77985BEFD+ | 23-LFCSP-4X4X0.55 | ||
MAX77985BEFD+T | 23-LFCSP-4X4X0.55 |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
10 25, 2023 - 2393 DESIGN ELECTRICAL DA |
||
MAX77985AEFD+ | 製造中 | |
MAX77985BEFD+ | 製造中 |
これは最新改訂バージョンのデータシートです。
ツールおよびシミュレーション
評価用キット
最新のディスカッション
max77985に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める