ADF7012

NOT RECOMMENDED FOR NEW DESIGNS

Multichannel ISM Band FSK/GFSK/OOK/GOOK/ASK Transmitter

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Single-chip, low power UHF transmitter
  • 75 MHz to 1 GHz frequency operation
  • Multichannel operation using fractional-N PLL
  • 2.3 V to 3.6 V operation
  • On-board regulator
  • Programmable output power
    −16 dBm to +14 dBm, 0.4 dB steps
  • Data rates: dc to 179.2 kbps
  • Low current consumption
    868 MHz, 10 dBm, 21 mA
    433 MHz, 10 dBm, 17 mA
    315 MHz, 0 dBm, 10 mA
  • Programmable low battery voltage indicator
  • 24-lead TSSOP
ADF7012
Multichannel ISM Band FSK/GFSK/OOK/GOOK/ASK Transmitter
ADF7012 Functional Block Diagram ADF7012 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7012

ADF7012 Evaluation Boards

Product Details

This page contains ordering information for the evaluation boards used to evaluate the ADF7012 Multichannel ISM Band FSK/GFSK/OOK/GOOK/ASK Transmitter.

EVAL-ADF7012
ADF7012 Evaluation Boards

Latest Discussions

Recently Viewed