ADI's High-Efficiency, Synchronous Step-Down DC-DC Converter
ADI's MAX17793 enables reliable operation in demanding industrial environments. This efficient high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs reduces solution size, power dissipation and cost.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    ADI's High-Efficiency, Synchronous Step-Down DC-DC Converter

    Sep 13 2024

    Analog Devices' MAX17793 is a high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operating over an input voltage range of 3V to 80V. The device can deliver up to 3A current and generate output voltages ranging from 0.6V up to 90% of VIN.

    The device features a MODE/SYNC pin that can be used to program the device in forced pulse-width modulation (PWM) or switching frequency modulation (SFM) modes of operation and to synchronize the internal clock to an external clock. The device offers an enable/ input undervoltage lockout (EN/UVLO) pin to program the desired input voltage at which the converter turns on/off. The device also has a soft-start (SS) pin to reduce inrush currents during startup. In addition, the device features a RESET/TJ, pin which can be used either to monitor the status of output voltage or die temperature. The die temperature monitor allows the user to directly measure the silicon die temperature instead of relying on theoretical estimation.

    These features enable robust, reliable power supply design for applications in Industrial Automation, Avionics, Heavy Equipment, and Motor Control.

    ADI's High-Efficiency, Synchronous Step-Down DC-DC Converter
    ADI's MAX17793 enables reliable operation in demanding industrial environments. This efficient high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs reduces solution size, power dissipation and cost.
    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      ADI's High-Efficiency, Synchronous Step-Down DC-DC Converter

      Sep 13 2024

      Analog Devices' MAX17793 is a high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operating over an input voltage range of 3V to 80V. The device can deliver up to 3A current and generate output voltages ranging from 0.6V up to 90% of VIN.

      The device features a MODE/SYNC pin that can be used to program the device in forced pulse-width modulation (PWM) or switching frequency modulation (SFM) modes of operation and to synchronize the internal clock to an external clock. The device offers an enable/ input undervoltage lockout (EN/UVLO) pin to program the desired input voltage at which the converter turns on/off. The device also has a soft-start (SS) pin to reduce inrush currents during startup. In addition, the device features a RESET/TJ, pin which can be used either to monitor the status of output voltage or die temperature. The die temperature monitor allows the user to directly measure the silicon die temperature instead of relying on theoretical estimation.

      These features enable robust, reliable power supply design for applications in Industrial Automation, Avionics, Heavy Equipment, and Motor Control.