ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR
Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, passing the CISPR 22 Class B and CISPR25 Class 5 standard with no input filter, and critical for noise sensitive applications.
Video Player is loading.
Current Time 0:00
Duration 1:04
Loaded: 0%
Stream Type LIVE
Remaining Time 1:04
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR

Aug 16 2021

Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, enabling it to pass the CISPR 22 Class B and CISPR 25 Class 5 standard with no input filter. This is critical for noise-sensitive applications such as signal processing in medical imaging and RF. Furthermore, multi-output capability allows customers to use the LTM8060 as Quad 3A, Dual 6A, or Single 6A for a variety of voltage and load current requirements.

ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR
Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, passing the CISPR 22 Class B and CISPR25 Class 5 standard with no input filter, and critical for noise sensitive applications.
Video Player is loading.
Current Time 0:00
Duration 1:04
Loaded: 0%
Stream Type LIVE
Remaining Time 1:04
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR

Aug 16 2021
Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, enabling it to pass the CISPR 22 Class B and CISPR 25 Class 5 standard with no input filter. This is critical for noise-sensitive applications such as signal processing in medical imaging and RF. Furthermore, multi-output capability allows customers to use the LTM8060 as Quad 3A, Dual 6A, or Single 6A for a variety of voltage and load current requirements.