Unmanned Aerial Vehicles (UAV)
As drone aircraft evolve beyond traditional ISR applications to a combination of ISR and strike capabilities, the potential sub-applications of Unmanned Aerial Vehicles (UAV) continue to expand along with the related need for high-accuracy stabilization, navigation, advanced flight control, and faster data communication. Analog Devices offers complete UAV solutions to meet these challenges.
Explore Applications in Unmanned Aerial Vehicles (UAV)
Advances in Unmanned Systems Technology Electronics Solutions
Our comprehensive portfolios of RF, digitizer, edge processing, inertial MEMs, and power solutions solve the toughest unmanned systems challenges including multi-spectral sensing, telemetry, propulsion, navigation, and AI.
Thought leadership related to this issue
Files and Downloads
AD9363 Integrated Programmable RF Transceiver
456.05 K
Aerospace and Defense Capabilities Brochure
1.74 M
Unmanned and Remotely Piloted Systems
616.63 K
Ahead of What’s Possible: ADI’s Hybrid Module Manufacturing Center
622.85 K
UG-1119: Evaluating the ADXL356/ADXL357 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers
199.2 K
ADIS16490 / ADIS16495 / ADIS16497: Tactical Grade Inertial Measurement Unit (IMU) with Industry's Lowest SWaP+C
364.41 K
High Reliability Components and Solutions
603.23 K
Unmanned Systems
1.48 M
AN-348: Avoiding Passive-Component Pitfalls
931 kB
AN-1041: iSensor® IMU Quick Start Guide and Bias Optimization Tips
107.81 K
AN-345: Grounding for Low-and-High-Frequency Circuits
455 kB
AN-282: Fundamentals of Sampled Data Systems
2131 kB
ADGM1004: 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver Data Sheet
519.25 K